(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Tonbo, Color Basket

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Starting From :
    ₹ 1,748.85 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Basic Specifications

  • Material
    PP
  • Width (Outer Dimension)(mm)
    401 ~
  • Depth (Outer Dimension)(mm)
    301 ~
  • Color
    Blue
  • Body / Option
    Main Body
  • Upper Temperature Limit(°C)
    -10~120
  • Amount Of Content
    1 pc.

Product Description

Large basket convenient for commercial use in kitchens, on production sites, in food factories, etc.
[Features]
· Available in 4 colors (blue, green, pink and yellow) for identification at a glance.
· Although the basket itself is large, the mesh is fine, so contents can be drained well without slipping through the holes.
· This product has undergone an SIAA-compliant antimicrobial treatment and can be used hygienically.
· Made of plastic (polypropylene). Lightweight and waterproof.
[Applications]
· Transporting seafood, draining cut vegetables, harvesting agricultural produce, etc.

Loading...

  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list

Please select a default language