(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Electric trolley type chain block FB type (2 speed type)

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :
  • Order Qty :
  • Starting From :
    ₹ 269,067.91 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • My Components
  • Similar Products
  • Product Details
Part Number
F4M-00560
F4M-01060
F4M-02060
F4M-02840
F4M-02860
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Rated Load
(t)
Hoisting Speed: 50 Hz
(m/min)
Hoisting Speed: 60 Hz
(m/min)
Minimum Distance between Hooks
(mm)
Time Rating
(min)
Material (Load Chain) Control Type Trolley Standard Lifting Height
(m)
Power Cord
(m)
Operation Voltage
(V)
Trusco Code Lifting height (m) Weight (g) Material 1 Mass
(g)
Features Transverse Speed Specifications Amount Of Content

₹ 269,067.91

1 Piece(s) 9 Day(s) or more 0.5 1.8 (Low Speed), 7.0 (High Speed) 2.1 (Low Speed), 8.4 (High Speed) 600 15 (Low Speed), 30 (High Speed) Special Alloy Steel 4 Point Push Button Type Electric driven type 6 0.5 24 460-7597 - - - 78000 Set low speed side at 1/4 speed for high speed (standard speed). Trolley and chain block can be directly attached even if hooked. 20m/min(50Hz)、24m/min(60Hz) 2 Speed Type / JIS Standard Product (JIS B 8815) 1 unit

₹ 290,914.49

1 Piece(s) 9 Day(s) or more 1 1.6 (Low Speed), 6.3 (High Speed) 1.9 (Low Speed), 7.5 (High Speed) 625 15 (Low Speed), 30 (High Speed) Special Alloy Steel 4 Point Push Button Type Electric driven type 6 0.5 24 460-7619 - - - 91000 Set low speed side at 1/4 speed for high speed (standard speed). Trolley and chain block can be directly attached even if hooked. 20m/min(50Hz)、24m/min(60Hz) 2 Speed Type / JIS Standard Product (JIS B 8815) 1 unit

₹ 340,145.25

1 Piece(s) 9 Day(s) or more 2 0.8 (low speed), 3.1 (high speed) 0.9 (Low Speed), 3.8 (High Speed) 750 15 (Low Speed), 30 (High Speed) Special Alloy Steel 4 Point Push Button Type Electric driven type 6 0.5 24 460-7635 - - - 111000 Set low speed side at 1/4 speed for high speed (standard speed). Trolley and chain block can be directly attached even if hooked. 20m/min(50Hz)、24m/min(60Hz) 2 Speed Type / JIS Standard Product (JIS B 8815) 1 unit

₹ 424,724.24

1 Piece(s) 13 Day(s) or more 2.8 - - - - - - - - - - 851-5809 4 148000.0 Load chain material: Special steel alloy - - - - -

₹ 446,809.76

1 Piece(s) 13 Day(s) or more 2.8 - - - - - - - - - - 851-5810 6 155000.0 Load chain material: Special steel alloy - - - - -
Part Number
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Rated Load
(t)
Hoisting Speed: 50 Hz
(m/min)
Hoisting Speed: 60 Hz
(m/min)
Minimum Distance between Hooks
(mm)
Time Rating
(min)
Material (Load Chain) Control Type Trolley Standard Lifting Height
(m)
Power Cord
(m)
Operation Voltage
(V)
Trusco Code Lifting height (m) Weight (g) Material 1 Mass
(g)
Features Transverse Speed Specifications Amount Of Content

Basic Specifications

Product Description

[Features]
· Low speed side: 1/4x high speed (standard speed). Combinable trolley and chain block by hooking or direct coupling.
· Complete system incorporating a 4‑point manual trolley type and an electric trolley.

Part Number
F4M-00560
F4M-01060
F4M-02060
F4M-02840
F4M-02860
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Rated Load
(t)
Hoisting Speed: 50 Hz
(m/min)
Hoisting Speed: 60 Hz
(m/min)
Minimum Distance between Hooks
(mm)
Time Rating
(min)
Material (Load Chain) Control Type Trolley Standard Lifting Height
(m)
Power Cord
(m)
Operation Voltage
(V)
Trusco Code Lifting height (m) Weight (g) Material 1 Mass
(g)
Features Transverse Speed Specifications Amount Of Content

₹ 269,067.91

1 Piece(s) 9 Day(s) or more 0.5 1.8 (Low Speed), 7.0 (High Speed) 2.1 (Low Speed), 8.4 (High Speed) 600 15 (Low Speed), 30 (High Speed) Special Alloy Steel 4 Point Push Button Type Electric driven type 6 0.5 24 460-7597 - - - 78000 Set low speed side at 1/4 speed for high speed (standard speed). Trolley and chain block can be directly attached even if hooked. 20m/min(50Hz)、24m/min(60Hz) 2 Speed Type / JIS Standard Product (JIS B 8815) 1 unit

₹ 290,914.49

1 Piece(s) 9 Day(s) or more 1 1.6 (Low Speed), 6.3 (High Speed) 1.9 (Low Speed), 7.5 (High Speed) 625 15 (Low Speed), 30 (High Speed) Special Alloy Steel 4 Point Push Button Type Electric driven type 6 0.5 24 460-7619 - - - 91000 Set low speed side at 1/4 speed for high speed (standard speed). Trolley and chain block can be directly attached even if hooked. 20m/min(50Hz)、24m/min(60Hz) 2 Speed Type / JIS Standard Product (JIS B 8815) 1 unit

₹ 340,145.25

1 Piece(s) 9 Day(s) or more 2 0.8 (low speed), 3.1 (high speed) 0.9 (Low Speed), 3.8 (High Speed) 750 15 (Low Speed), 30 (High Speed) Special Alloy Steel 4 Point Push Button Type Electric driven type 6 0.5 24 460-7635 - - - 111000 Set low speed side at 1/4 speed for high speed (standard speed). Trolley and chain block can be directly attached even if hooked. 20m/min(50Hz)、24m/min(60Hz) 2 Speed Type / JIS Standard Product (JIS B 8815) 1 unit

₹ 424,724.24

1 Piece(s) 13 Day(s) or more 2.8 - - - - - - - - - - 851-5809 4 148000.0 Load chain material: Special steel alloy - - - - -

₹ 446,809.76

1 Piece(s) 13 Day(s) or more 2.8 - - - - - - - - - - 851-5810 6 155000.0 Load chain material: Special steel alloy - - - - -
Part Number
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Rated Load
(t)
Hoisting Speed: 50 Hz
(m/min)
Hoisting Speed: 60 Hz
(m/min)
Minimum Distance between Hooks
(mm)
Time Rating
(min)
Material (Load Chain) Control Type Trolley Standard Lifting Height
(m)
Power Cord
(m)
Operation Voltage
(V)
Trusco Code Lifting height (m) Weight (g) Material 1 Mass
(g)
Features Transverse Speed Specifications Amount Of Content

Loading...

  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list