- Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Electric trolley type chain block FA type (1 speed type)
Part Number |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Rated Load (t) |
Hoisting Speed: 50 Hz (m/min) |
Hoisting Speed: 60 Hz (m/min) |
Minimum Distance between Hooks (mm) |
Time Rating (min) |
Material (Load Chain) |
Control Type |
Trolley |
Standard Lifting Height (m) |
Power Cord (m) |
Operation Voltage (V) |
Trusco Code |
Lifting height (m) |
Weight (g) |
Material 1 |
Applicable Traverse Rail Width (mm) |
Mass (g) |
Features |
Transverse Speed |
Transverse Motor Output |
Specifications |
Amount Of Content |
|
₹ 236,067.93
|
1 Piece(s)
|
|
9 Day(s) or more
|
0.5 |
7.0 |
8.4 |
600 |
30 |
Special Alloy Steel |
4 Point Push Button Type |
Electric driven type |
6 |
0.5 |
24 |
460-7716 |
- |
- |
- |
- |
78000 |
Has a high lifting speed. Runs on electricity. Can be freely operated by hand in 6 directions (up, down, East, West, North, and South) when used with an overhead traveling crane. |
20m/min(50Hz)、24m/min(60Hz) |
0.4kW |
1 Speed Type / JIS Standard Product (JIS B 8815) |
1 unit |
|
₹ 255,079.80
|
1 Piece(s)
|
|
9 Day(s) or more
|
1 |
6.3 |
7.5 |
625 |
30 |
Special Alloy Steel |
4 Point Push Button Type |
Electric driven type |
6 |
0.5 |
24 |
460-7732 |
- |
- |
- |
- |
92000 |
Has a high lifting speed. Runs on electricity. Can be freely operated by hand in 6 directions (up, down, East, West, North, and South) when used with an overhead traveling crane. |
20m/min(50Hz)、24m/min(60Hz) |
0.4kW |
1 Speed Type / JIS Standard Product (JIS B 8815) |
1 unit |
|
₹ 312,036.18
|
1 Piece(s)
|
|
9 Day(s) or more
|
2 |
3.1 |
3.8 |
750 |
30 |
Special Alloy Steel |
4 Point Push Button Type |
Electric driven type |
6 |
0.5 |
24 |
460-7759 |
- |
- |
- |
- |
112000 |
Has a high lifting speed. Runs on electricity. Can be freely operated by hand in 6 directions (up, down, East, West, North, and South) when used with an overhead traveling crane. |
20m/min(50Hz)、24m/min(60Hz) |
0.4kW |
1 Speed Type / JIS Standard Product (JIS B 8815) |
1 unit |
|
₹ 391,028.29
|
1 Piece(s)
|
|
13 Day(s) or more
|
2.8 |
- |
- |
- |
- |
- |
- |
- |
- |
- |
- |
851-5821 |
4 |
147000.0 |
Load chain material: Special steel alloy |
100-125-150 |
- |
- |
- |
- |
- |
- |
|
₹ 412,232.51
|
1 Piece(s)
|
|
13 Day(s) or more
|
2.8 |
- |
- |
- |
- |
- |
- |
- |
- |
- |
- |
851-5822 |
6 |
154000.0 |
Load chain material: Special steel alloy |
100-125-150 |
- |
- |
- |
- |
- |
- |
Product Description
[Features]
· Fast hoist speed type.
· Used combined with an electric overhead traveling crane, it becomes a 6‑axis (up/down/east/west/south/north) type. Convenient hand‑held operation.
Part Number |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Rated Load (t) |
Hoisting Speed: 50 Hz (m/min) |
Hoisting Speed: 60 Hz (m/min) |
Minimum Distance between Hooks (mm) |
Time Rating (min) |
Material (Load Chain) |
Control Type |
Trolley |
Standard Lifting Height (m) |
Power Cord (m) |
Operation Voltage (V) |
Trusco Code |
Lifting height (m) |
Weight (g) |
Material 1 |
Applicable Traverse Rail Width (mm) |
Mass (g) |
Features |
Transverse Speed |
Transverse Motor Output |
Specifications |
Amount Of Content |
|
₹ 236,067.93
|
1 Piece(s)
|
|
9 Day(s) or more
|
0.5 |
7.0 |
8.4 |
600 |
30 |
Special Alloy Steel |
4 Point Push Button Type |
Electric driven type |
6 |
0.5 |
24 |
460-7716 |
- |
- |
- |
- |
78000 |
Has a high lifting speed. Runs on electricity. Can be freely operated by hand in 6 directions (up, down, East, West, North, and South) when used with an overhead traveling crane. |
20m/min(50Hz)、24m/min(60Hz) |
0.4kW |
1 Speed Type / JIS Standard Product (JIS B 8815) |
1 unit |
|
₹ 255,079.80
|
1 Piece(s)
|
|
9 Day(s) or more
|
1 |
6.3 |
7.5 |
625 |
30 |
Special Alloy Steel |
4 Point Push Button Type |
Electric driven type |
6 |
0.5 |
24 |
460-7732 |
- |
- |
- |
- |
92000 |
Has a high lifting speed. Runs on electricity. Can be freely operated by hand in 6 directions (up, down, East, West, North, and South) when used with an overhead traveling crane. |
20m/min(50Hz)、24m/min(60Hz) |
0.4kW |
1 Speed Type / JIS Standard Product (JIS B 8815) |
1 unit |
|
₹ 312,036.18
|
1 Piece(s)
|
|
9 Day(s) or more
|
2 |
3.1 |
3.8 |
750 |
30 |
Special Alloy Steel |
4 Point Push Button Type |
Electric driven type |
6 |
0.5 |
24 |
460-7759 |
- |
- |
- |
- |
112000 |
Has a high lifting speed. Runs on electricity. Can be freely operated by hand in 6 directions (up, down, East, West, North, and South) when used with an overhead traveling crane. |
20m/min(50Hz)、24m/min(60Hz) |
0.4kW |
1 Speed Type / JIS Standard Product (JIS B 8815) |
1 unit |
|
₹ 391,028.29
|
1 Piece(s)
|
|
13 Day(s) or more
|
2.8 |
- |
- |
- |
- |
- |
- |
- |
- |
- |
- |
851-5821 |
4 |
147000.0 |
Load chain material: Special steel alloy |
100-125-150 |
- |
- |
- |
- |
- |
- |
|
₹ 412,232.51
|
1 Piece(s)
|
|
13 Day(s) or more
|
2.8 |
- |
- |
- |
- |
- |
- |
- |
- |
- |
- |
851-5822 |
6 |
154000.0 |
Load chain material: Special steel alloy |
100-125-150 |
- |
- |
- |
- |
- |
- |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer tomanufacturer catalogs.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy