- Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Manual Traveling Electric Chain Block FA Model (1 Speed / Plain Trolley Type)
Part Number |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Rated Load (t) |
Hoisting Speed: 50 Hz (m/min) |
Hoisting Speed: 60 Hz (m/min) |
Minimum Distance between Hooks (mm) |
Trusco Code |
Mass (g) |
Amount Of Content |
|
₹ 136,377.64
|
1 Piece(s)
|
|
9 Day(s) or more
|
0.5 |
7.0 |
8.4 |
575 |
460-7775 |
54000 |
1 unit |
|
₹ 161,106.85
|
1 Piece(s)
|
|
9 Day(s) or more
|
1 |
6.3 |
7.5 |
600 |
460-7791 |
74000 |
1 unit |
|
₹ 207,995.82
|
1 Piece(s)
|
|
9 Day(s) or more
|
2 |
3.1 |
3.8 |
740 |
460-7813 |
90000 |
1 unit |
Basic Specifications
-
- Power
- Three-phase 200 V
-
- Product Model
- Electronic Chain Block
-
- Time Rating(min)
- 30
-
- Material (Load Chain)
- Special Alloy Steel
-
- Control Type
- 2 Point Push Button Type
-
- Trolley
- Manual running type
-
- Standard Lifting Height(m)
- 6
-
- Power Cord(m)
- 5
-
- Operation Voltage(V)
- 24
-
- Specifications
- 1 Speed Type / JIS Standard Product (JIS B 8815)
-
- Amount Of Content
- 1 unit
Product Description
[Features]
· Fast hoist speed.
· Steel‑plate press machining utilizing single‑pass machining (blanking system).
· Overload prevention function (torque control) equipped type is also available. Please contact us.
Part Number |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Rated Load (t) |
Hoisting Speed: 50 Hz (m/min) |
Hoisting Speed: 60 Hz (m/min) |
Minimum Distance between Hooks (mm) |
Trusco Code |
Mass (g) |
Amount Of Content |
|
₹ 136,377.64
|
1 Piece(s)
|
|
9 Day(s) or more
|
0.5 |
7.0 |
8.4 |
575 |
460-7775 |
54000 |
1 unit |
|
₹ 161,106.85
|
1 Piece(s)
|
|
9 Day(s) or more
|
1 |
6.3 |
7.5 |
600 |
460-7791 |
74000 |
1 unit |
|
₹ 207,995.82
|
1 Piece(s)
|
|
9 Day(s) or more
|
2 |
3.1 |
3.8 |
740 |
460-7813 |
90000 |
1 unit |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer tomanufacturer catalogs.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy