(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

SA Type Plain Trolley Electrical Chain Block (Single Speed, Hand Operation)

Click this image to zoom it.

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Starting From :
    ₹ 146,479.35 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Basic Specifications

  • Power
    Single-phase 100 V
  • Product Model
    Electronic Chain Block
  • Time Rating(min)
    25
  • Material (Load Chain)
    Special Alloy Steel
  • Control Type
    2 Point Push Button Type
  • Trolley
    Manual running type
  • Standard Lifting Height(m)
    6
  • Power Cord(m)
    5
  • Operation Voltage(V)
    24
  • Features
    Large hook of a purse that is easy to sling thanks to its top and bottom stopper. The bottom hook easily turns using a bearing. The chain bucket is made of a special strengthened plastic and is highly durable.
  • Adaptable Transverse Rail Width(mm)
    75-100-125
  • Specifications
    1 Speed Type / JIS Standard Product (JIS B 8815) / Plain Trolley Connected Type
  • Amount Of Content
    1 unit

Product Description

General‑purpose manual driven type electrical chain block.
[Features]
· Power supply: 100 V single‑phase, 250 kg, 490 kg, 0.5 t, 0.9 t and 1 t product lineup.
· Applicable traverse rail widths: 75/100/125 mm.
· Large cradle hook with top/bottom disconnection stoppers for easy slinging.
· Bottom hook rotates smoothly by a bearing.
· Specially strengthened plastic chain bucket for superior durability.
[Applications]
· Optimal for loading materials at construction sites, replacing machining molds and warehouse unloading.

Loading...

X
whatsapp-qr whatsapp-icon
Close

Comparison list

Please select a default language