(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Suspension type electric chain hoist DA type (constant speed type)

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Catalog

  • Order Qty :
  • Starting From :
    ₹ 144,554.89 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
DA-02540
DA-02840
DA-05040
DA-K2530
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Rated Load
(t)
Hoisting Speed: 50 Hz
(m/min)
Hoisting Speed: 60 Hz
(m/min)
Minimum Distance between Hooks
(mm)
Time Rating
(min)
Material (Load Chain) Control Type Standard Lifting Height
(m)
Power Cord
(m)
Operation Voltage
(V)
Trusco Code Weight (g) Material 1 Hoisting speed (m/min) 50 Hz Minimum Distance Between Hooks (mm) Mass
(g)
Features Specifications Amount Of Content

₹ 315,550.24

1 Piece(s) 13 Day(s) or more 2.5 5.5 6.5 730 30 Special Alloy Steel 2 Point Push Button Type 4 5 24 460-7503 - - - - 128000 Frequently used broadly within production lines. 1 Speed Type / JIS Standard Product (JIS B 8815) 1 unit

₹ 347,256.64

1 Piece(s) 13 Day(s) or more 2.8 - - - - - - - - - 851-5766 145000.0 Load chain material: Special steel alloy 4.43 940 - - - -

₹ 463,964.45

1 Piece(s) 13 Day(s) or more 5 - - - - - - - - - 851-5767 163000.0 Load chain material: Special steel alloy 2.75 1030 - - - -

₹ 144,554.89

1 Piece(s) 13 Day(s) or more 0.25 7.8 9.3 525 30 Special Alloy Steel 2 Point Push Button Type 3 5 24 460-7511 - - - - 51000 Frequently used broadly within production lines. 1 Speed Type / JIS Standard Product (JIS B 8815) 1 unit
Part Number
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Rated Load
(t)
Hoisting Speed: 50 Hz
(m/min)
Hoisting Speed: 60 Hz
(m/min)
Minimum Distance between Hooks
(mm)
Time Rating
(min)
Material (Load Chain) Control Type Standard Lifting Height
(m)
Power Cord
(m)
Operation Voltage
(V)
Trusco Code Weight (g) Material 1 Hoisting speed (m/min) 50 Hz Minimum Distance Between Hooks (mm) Mass
(g)
Features Specifications Amount Of Content

Basic Specifications

Product Description

[Features]
· Widely used in high-frequency use production lines.
· 5 m cabtyre cable included.
· Large capacity (7.5 t or higher) types are also available.

Part Number
DA-02540
DA-02840
DA-05040
DA-K2530
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Rated Load
(t)
Hoisting Speed: 50 Hz
(m/min)
Hoisting Speed: 60 Hz
(m/min)
Minimum Distance between Hooks
(mm)
Time Rating
(min)
Material (Load Chain) Control Type Standard Lifting Height
(m)
Power Cord
(m)
Operation Voltage
(V)
Trusco Code Weight (g) Material 1 Hoisting speed (m/min) 50 Hz Minimum Distance Between Hooks (mm) Mass
(g)
Features Specifications Amount Of Content

₹ 315,550.24

1 Piece(s) 13 Day(s) or more 2.5 5.5 6.5 730 30 Special Alloy Steel 2 Point Push Button Type 4 5 24 460-7503 - - - - 128000 Frequently used broadly within production lines. 1 Speed Type / JIS Standard Product (JIS B 8815) 1 unit

₹ 347,256.64

1 Piece(s) 13 Day(s) or more 2.8 - - - - - - - - - 851-5766 145000.0 Load chain material: Special steel alloy 4.43 940 - - - -

₹ 463,964.45

1 Piece(s) 13 Day(s) or more 5 - - - - - - - - - 851-5767 163000.0 Load chain material: Special steel alloy 2.75 1030 - - - -

₹ 144,554.89

1 Piece(s) 13 Day(s) or more 0.25 7.8 9.3 525 30 Special Alloy Steel 2 Point Push Button Type 3 5 24 460-7511 - - - - 51000 Frequently used broadly within production lines. 1 Speed Type / JIS Standard Product (JIS B 8815) 1 unit
Part Number
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Rated Load
(t)
Hoisting Speed: 50 Hz
(m/min)
Hoisting Speed: 60 Hz
(m/min)
Minimum Distance between Hooks
(mm)
Time Rating
(min)
Material (Load Chain) Control Type Standard Lifting Height
(m)
Power Cord
(m)
Operation Voltage
(V)
Trusco Code Weight (g) Material 1 Hoisting speed (m/min) 50 Hz Minimum Distance Between Hooks (mm) Mass
(g)
Features Specifications Amount Of Content

Loading...

X
whatsapp-qr whatsapp-icon
Close

Comparison list