(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Electric Chain Block, α Series, 1-Speed Rated Load (t) 0.15 – 0.49

Click this image to zoom it.

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :
  • Order Qty :
  • Starting From :
    ₹ 92,792.95 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • My Components
  • Similar Products
  • Product Details
Part Number
AC-K1530
AC-K1560
AC-K2530
AC-K2560
AC-K4930
AC-K4960
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Rated Load
(t)
Hoisting Speed: 50 Hz
(m/min)
Hoisting Speed: 60 Hz
(m/min)
Minimum Distance between Hooks
(mm)
Standard Lifting Height
(m)
Trusco Code Mass
(g)
Amount Of Content

₹ 92,792.95

1 Piece(s) 9 Day(s) or more 0.15 9.0 11.0 320 3 242-2115 18000 1 unit

₹ 102,351.13

1 Piece(s) 6 Day(s) or more 0.15 9.0 11.0 320 6 387-0740 20000 1 unit

₹ 92,792.95

1 Piece(s) 6 Day(s) or more 0.25 9.0 11.0 320 3 242-2123 18000 1 unit

₹ 102,351.13

1 Piece(s) 6 Day(s) or more 0.25 9.0 11.0 320 6 387-0758 20000 1 unit

₹ 108,912.67

1 Piece(s) 6 Day(s) or more 0.49 4.5 5.5 385 3 242-2131 21500 1 unit

₹ 123,581.45

1 Piece(s) 6 Day(s) or more 0.49 9.0 11.0 385 6 387-0766 24500 1 unit
Part Number
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Rated Load
(t)
Hoisting Speed: 50 Hz
(m/min)
Hoisting Speed: 60 Hz
(m/min)
Minimum Distance between Hooks
(mm)
Standard Lifting Height
(m)
Trusco Code Mass
(g)
Amount Of Content

Basic Specifications

  • Power
    Three-phase 200 V
  • Product Model
    Electronic Chain Block
  • Time Rating(min)
    30
  • Material (Load Chain)
    Special Alloy Steel
  • Control Type
    2 Point Push Button Type
  • Power Cord(m)
    5
  • Operation Voltage(V)
    24
  • Features
    It is compact and lightweight, but a full-scale type with powerful strength (0.55 kW). It has safety measures with a double brake (mechanical and motor) and overwinding prevention device. The load chain is a special strong type with excellent rust prevention property. Equipped with overload protection function.
  • Specifications
    1 Speed Type / JIS Standard Product (JIS B 8815)
  • Amount Of Content
    1 unit

Product Description

Small electric chain hoist 1-speed model.
[Features]
·With a weight of only 15 kg and a low noise design, it can be used at any site.
·Adopts a double brake of mechanical brake and motor brake.
·Uses surface-hardened load chains that are resistant to harsh conditions.
·Equipped with an overload prevention function as standard to prevent accidents caused by overwork.
[Applications]
·For lifting and suspending heavy objects.

Part Number
AC-K1530
AC-K1560
AC-K2530
AC-K2560
AC-K4930
AC-K4960
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Rated Load
(t)
Hoisting Speed: 50 Hz
(m/min)
Hoisting Speed: 60 Hz
(m/min)
Minimum Distance between Hooks
(mm)
Standard Lifting Height
(m)
Trusco Code Mass
(g)
Amount Of Content

₹ 92,792.95

1 Piece(s) 9 Day(s) or more 0.15 9.0 11.0 320 3 242-2115 18000 1 unit

₹ 102,351.13

1 Piece(s) 6 Day(s) or more 0.15 9.0 11.0 320 6 387-0740 20000 1 unit

₹ 92,792.95

1 Piece(s) 6 Day(s) or more 0.25 9.0 11.0 320 3 242-2123 18000 1 unit

₹ 102,351.13

1 Piece(s) 6 Day(s) or more 0.25 9.0 11.0 320 6 387-0758 20000 1 unit

₹ 108,912.67

1 Piece(s) 6 Day(s) or more 0.49 4.5 5.5 385 3 242-2131 21500 1 unit

₹ 123,581.45

1 Piece(s) 6 Day(s) or more 0.49 9.0 11.0 385 6 387-0766 24500 1 unit
Part Number
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Rated Load
(t)
Hoisting Speed: 50 Hz
(m/min)
Hoisting Speed: 60 Hz
(m/min)
Minimum Distance between Hooks
(mm)
Standard Lifting Height
(m)
Trusco Code Mass
(g)
Amount Of Content

Loading...

  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list