Loading...

SA Type Single Phase 100 V Electrical Trolley Electrical Chain Block (Single Speed)

Brand :
ELEPHANT_CHAIN

Caution

    Product Description

    General‑purpose electrical chain block.
    [Features]
    · Power supply: 100 V single‑phase, 250 kg, 490 kg, 0.5 t, 0.9 t and 1 t product lineup.
    · The motor draws power effectively. Highly reliable direct‑current type brake.
    · Fully closed design utilizes a small/lightweight steel plate frame structure.
    · Strong load chain with a break stress of 900 MPa. Lightweight/compact strong main body casing.
    · The hook is compatible with both workability and safety. Over-winding prevention mechanism equipped as standard.
    · Specially strengthened plastic chain bucket for durability.
    [Applications]
    · Optimal for loading materials at construction sites, replacing machining molds and warehouse unloading.

    SA Type Single Phase 100 V Electrical Trolley Electrical Chain Block (Single Speed) | ELEPHANT_CHAIN | MISUMI India