(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Electric Chain Block, α Series, 1-Speed Rated Load 0.06-0.49 t

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Details

  • Order Qty :
  • Starting From :
    ₹ 70,822.73 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • My Components
  • Similar Products
  • Product Details
Part Number
AH-K0630
AH-K1030
AH-K1630
AH-K2530
AH-K4930
AS-K0630
AS-K0660
AS-K1030
AS-K1060
AS-K1630
AS-K1660
AS-K2530
AS-K2560
AS-K4930
AS-K4960
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Rated Load
(t)
Power Hoisting Speed: 50 Hz
(m/min)
Hoisting Speed: 60 Hz
(m/min)
Minimum Distance between Hooks
(mm)
Standard Lifting Height
(m)
Operation Voltage
(V)
Trusco Code Mass
(g)
Amount Of Content

₹ 76,892.87

1 Piece(s) 5 Day(s) or more 0.06 Single-phase 200 V 13 13 315 3 200 242-2565 14500 1 unit

₹ 76,892.87

1 Piece(s) 5 Day(s) or more 0.10 Single-phase 200 V 13 13 315 3 200 242-2573 14500 1 unit

₹ 115,257.38

1 Piece(s) 5 Day(s) or more 0.16 Single-phase 200 V 15 15 315 3 200 242-2581 16500 1 unit

₹ 115,257.38

1 Piece(s) 5 Day(s) or more 0.25 Single-phase 200 V 10 10 315 3 200 242-2590 16500 1 unit

₹ 131,377.13

1 Piece(s) 6 Day(s) or more 0.49 Single-phase 200 V 5 5 395 3 200 242-2603 20000 1 unit

₹ 70,822.73

1 Piece(s) 5 Day(s) or more 0.06 Single-phase 100 V 13 13 315 3 100 242-2514 14500 1 unit

₹ 80,380.91

1 Piece(s) 5 Day(s) or more 0.06 Single-phase 100 V 13 13 315 6 100 387-0774 16500 1 unit

₹ 70,872.29

1 Piece(s) 5 Day(s) or more 0.10 Single-phase 100 V 13 13 315 3 100 242-2522 14500 1 unit

₹ 80,380.91

1 Piece(s) 5 Day(s) or more 0.10 Single-phase 100 V 13 13 315 6 100 387-0782 16500 1 unit

₹ 101,461.64

1 Piece(s) 8 Day(s) or more 0.16 Single-phase 100 V 15 15 315 3 100 242-2531 16500 1 unit

₹ 111,019.82

1 Piece(s) 6 Day(s) or more 0.16 Single-phase 100 V 15 15 315 6 100 387-0791 18500 1 unit

₹ 101,461.64

1 Piece(s) 5 Day(s) or more 0.25 Single-phase 100 V 10 10 315 3 100 242-2549 16500 1 unit

₹ 111,019.82

1 Piece(s) 6 Day(s) or more 0.25 Single-phase 100 V 10 10 315 6 100 387-0804 18500 1 unit

₹ 117,581.38

1 Piece(s) 6 Day(s) or more 0.49 Single-phase 100 V 5 5 395 3 100 242-2557 20000 1 unit

₹ 132,250.16

1 Piece(s) 6 Day(s) or more 0.49 Single-phase 100 V 5 5 395 6 100 387-0812 23000 1 unit

Basic Specifications

  • Product Model
    Electronic Chain Block
  • Time Rating(min)
    25
  • Material (Load Chain)
    Special Alloy Steel
  • Control Type
    2 Point Push Button Type
  • Power Cord(m)
    5
  • Specifications
    1 Speed Type / JIS Standard Product (JIS B 8815)
  • Amount Of Content
    1 unit

Product Description

A compact electric chain block that is compact and easy to carry.
[Features]
·High-speed hoisting and lowering work greatly improves work efficiency.
·Compact design that can be used anywhere.
·All models are equipped with a torque converter function and an overwinding prevention device as standard, realizing safe work.
·Transforms into a manual crane that can be retrofitted in combination with the light rail crane HB system.
·Compact design provides powerful and safe work.
[Applications]
·For lifting and suspending heavy objects.

Part Number
AH-K0630
AH-K1030
AH-K1630
AH-K2530
AH-K4930
AS-K0630
AS-K0660
AS-K1030
AS-K1060
AS-K1630
AS-K1660
AS-K2530
AS-K2560
AS-K4930
AS-K4960
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Rated Load
(t)
Power Hoisting Speed: 50 Hz
(m/min)
Hoisting Speed: 60 Hz
(m/min)
Minimum Distance between Hooks
(mm)
Standard Lifting Height
(m)
Operation Voltage
(V)
Trusco Code Mass
(g)
Amount Of Content

₹ 76,892.87

1 Piece(s) 5 Day(s) or more 0.06 Single-phase 200 V 13 13 315 3 200 242-2565 14500 1 unit

₹ 76,892.87

1 Piece(s) 5 Day(s) or more 0.10 Single-phase 200 V 13 13 315 3 200 242-2573 14500 1 unit

₹ 115,257.38

1 Piece(s) 5 Day(s) or more 0.16 Single-phase 200 V 15 15 315 3 200 242-2581 16500 1 unit

₹ 115,257.38

1 Piece(s) 5 Day(s) or more 0.25 Single-phase 200 V 10 10 315 3 200 242-2590 16500 1 unit

₹ 131,377.13

1 Piece(s) 6 Day(s) or more 0.49 Single-phase 200 V 5 5 395 3 200 242-2603 20000 1 unit

₹ 70,822.73

1 Piece(s) 5 Day(s) or more 0.06 Single-phase 100 V 13 13 315 3 100 242-2514 14500 1 unit

₹ 80,380.91

1 Piece(s) 5 Day(s) or more 0.06 Single-phase 100 V 13 13 315 6 100 387-0774 16500 1 unit

₹ 70,872.29

1 Piece(s) 5 Day(s) or more 0.10 Single-phase 100 V 13 13 315 3 100 242-2522 14500 1 unit

₹ 80,380.91

1 Piece(s) 5 Day(s) or more 0.10 Single-phase 100 V 13 13 315 6 100 387-0782 16500 1 unit

₹ 101,461.64

1 Piece(s) 8 Day(s) or more 0.16 Single-phase 100 V 15 15 315 3 100 242-2531 16500 1 unit

₹ 111,019.82

1 Piece(s) 6 Day(s) or more 0.16 Single-phase 100 V 15 15 315 6 100 387-0791 18500 1 unit

₹ 101,461.64

1 Piece(s) 5 Day(s) or more 0.25 Single-phase 100 V 10 10 315 3 100 242-2549 16500 1 unit

₹ 111,019.82

1 Piece(s) 6 Day(s) or more 0.25 Single-phase 100 V 10 10 315 6 100 387-0804 18500 1 unit

₹ 117,581.38

1 Piece(s) 6 Day(s) or more 0.49 Single-phase 100 V 5 5 395 3 100 242-2557 20000 1 unit

₹ 132,250.16

1 Piece(s) 6 Day(s) or more 0.49 Single-phase 100 V 5 5 395 6 100 387-0812 23000 1 unit

Loading...

Product Specifications

Features

●Working efficiency can be greatly improved because it can be roll up/rolled down at high speed.

Specification

●Standard Lift(m):3
●Time Rating(min):25
●Power Supply: Single-Phase 100V
●Power Cord: 5m 
●1st Speed Type
●Operating Voltage: 200V 
●2 Point Push Button Type
●JIS Standard Product(JIS B 8815)

Materials

●Load Chain: Special Alloy Steel
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list