(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

β Type Small Electrical Chain Block (1 speed)

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • Order Qty :
  • Starting From :
    ₹ 66,683.75 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Basic Specifications

  • Power
    Single-phase 100 V
  • Product Model
    Electronic Chain Block
  • Minimum Distance between Hooks(mm)
    280
  • Time Rating(min)
    25
  • Material (Load Chain)
    V class surface hardened chain
  • Control Type
    2 Point Push Button Type
  • Power Cord(m)
    3
  • Operation Voltage(V)
    100
  • Specifications
    1 Speed Type / JIS Standard Product (JIS B 8815)
  • Amount Of Content
    1 unit

Product Description

Industry's smallest electric chain hoist β series.
[Features]
·Ultra-light and compact electric chain hoist weighing only 7.2 kg.
·A ⌀3 mm V-class surface hardened load chain is used.
·Achieved industry's smallest minimum hook distance of 280 mm.
·Equipped with an overload prevention function as standard to prevent accidents caused by overwork.
[Applications]
·For lifting and suspending heavy objects.

Loading...

Product Specifications

Features

●Compact and lightweight type, and minimum distance between hook is the smallest in class.
●With overload prevention function.

Specification

●Min Distance Between Hooks(mm):280
●Time Rating(min):25
●Power Supply: Single-Phase 100V 
●Power Cord: 3m
●1st Speed Type 
●Operation Voltage: 100V
●2 Point Push Button Type 
●JIS Standard Product(JIS B 8815)

Materials

●Load Chain: Class V Surface Cured Chain
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list