(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Electric Trolley Type Electric Chain Block Excel Series ER2M (1 Speed)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of ER2M010S-S

  • Load Rating(t)
    1
  • Power Supply
    Three-Phase 200 V
  • Product Type
    Electric chain block
  • Winding Speed :50 Hz(m/min)
    7.1
  • Winding Speed :60 Hz(m/min)
    8.5
  • Minimum Distance Between Hooks(mm)
    435
  • Time rating(min)
    60
  • Material (load chain)
    Nickel plated special alloy steel
  • Operation Type
    5-point push button type
  • Trolley
    Electric driven type
  • Standard lifting height(m)
    4
  • Power Cord(m)
    NA
  • Operating voltage(V)
    24
  • Trusco Code
    457-9798
  • Mass(g)
    85000
  • Traversing speed(m/min)
    20(50Hz)、24(60Hz)
  • Features
    The product and the lifting brake have a guarantee of 3 and 10 years, respectively. It has emergency stop button switch and friction clutch with upper and lower limit switches. It also has a CH meter (a start-up counter and operation time display).
  • Traversing motor output
    0.4kW
  • Specifications
    1 Speed Type
  • Amount Of Content
    1 unit
Part Number
ER2M010S-S
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

₹ 377,495.00

1 Piece(s) 24 Day(s) or more 1 unit

Basic Specifications

  • Load Rating(t)
    1
  • Power Supply
    Three-Phase 200 V
  • Product Type
    Electric chain block
  • Winding Speed :50 Hz(m/min)
    7.1
  • Winding Speed :60 Hz(m/min)
    8.5
  • Minimum Distance Between Hooks(mm)
    435
  • Time rating(min)
    60
  • Material (load chain)
    Nickel plated special alloy steel
  • Operation Type
    5-point push button type
  • Trolley
    Electric driven type
  • Standard lifting height(m)
    4
  • Power Cord(m)
    NA
  • Operating voltage(V)
    24
  • Trusco Code
    457-9798
  • Mass(g)
    85000
  • Traversing speed(m/min)
    20(50Hz)、24(60Hz)
  • Features
    The product and the lifting brake have a guarantee of 3 and 10 years, respectively. It has emergency stop button switch and friction clutch with upper and lower limit switches. It also has a CH meter (a start-up counter and operation time display).
  • Traversing motor output
    0.4kW
  • Specifications
    1 Speed Type
  • Amount Of Content
    1 unit

Product Description

[Features]
· Product guarantee: 3 years, hoisting brake guarantee: 10 years.
· With a push button switch with an emergency stop button.
· It comes with a friction clutch upper and lower limit switch.
· Includes a CH meter (start-up counter and operation time display).

Specifications of ER2M010S-S

  • Load Rating(t)
    1
  • Power Supply
    Three-Phase 200 V
  • Product Type
    Electric chain block
  • Winding Speed :50 Hz(m/min)
    7.1
  • Winding Speed :60 Hz(m/min)
    8.5
  • Minimum Distance Between Hooks(mm)
    435
  • Time rating(min)
    60
  • Material (load chain)
    Nickel plated special alloy steel
  • Operation Type
    5-point push button type
  • Trolley
    Electric driven type
  • Standard lifting height(m)
    4
  • Power Cord(m)
    NA
  • Operating voltage(V)
    24
  • Trusco Code
    457-9798
  • Mass(g)
    85000
  • Traversing speed(m/min)
    20(50Hz)、24(60Hz)
  • Features
    The product and the lifting brake have a guarantee of 3 and 10 years, respectively. It has emergency stop button switch and friction clutch with upper and lower limit switches. It also has a CH meter (a start-up counter and operation time display).
  • Traversing motor output
    0.4kW
  • Specifications
    1 Speed Type
  • Amount Of Content
    1 unit
Part Number
ER2M010S-S
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

₹ 377,495.00

1 Piece(s) 24 Day(s) or more 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon