(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Electric Chain Block Excel Series (1 Speed)

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Starting From :
    ₹ 189,520.00 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Basic Specifications

  • Power Supply
    Three-Phase 200 V
  • Product Type
    Electric chain block
  • Time rating(min)
    60
  • Material (load chain)
    Nickel plated special alloy steel
  • Operation Type
    3-point push button type
  • Standard lifting height(m)
    4
  • Power Cord(m)
    5
  • Operating voltage(V)
    24
  • Features
    The product and the lifting brake have a guarantee of 3 and 10 years, respectively. It is a high-performance and long-life electromagnetic brake, with emergency stop button switch and friction clutch with upper and lower limit switches. It also has a CH meter (a start-up counter and operation time display).
  • Specifications
    1 Speed Type
  • Amount Of Content
    1 unit

Product Description

[Features]
· Product guarantee: 3 years, hoisting brake guarantee: 10 years.
· High performance, long-life solenoid brakes.
· With a push button switch with an emergency stop button.
· It comes with a friction clutch upper and lower limit switch.
· Includes a CH meter (start-up counter and operation time display).

Loading...

X
whatsapp-qr whatsapp-icon
Close

Comparison list