- Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Electric Chain Hoist Select Series (2-Speed Type) Single-Phase 200 V Type
Part Number |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Load Rating (t) |
Winding Speed :50 Hz (m/min) |
Winding Speed :60 Hz (m/min) |
Minimum Distance Between Hooks (mm) |
Trusco Code |
Mass (g) |
Amount Of Content |
|
₹ 162,200.07
|
1 Piece(s)
|
|
5 Day(s) or more
|
0.16 |
15 |
15 |
330 |
375-1082 |
16000 |
1 unit |
|
₹ 162,200.07
|
1 Piece(s)
|
|
8 Day(s) or more
|
0.24 |
10 |
10 |
330 |
375-1091 |
16000 |
1 unit |
|
₹ 180,014.00
|
1 Piece(s)
|
|
12 Day(s) or more
|
0.48 |
5 |
5 |
520 |
457-9593 |
21000 |
1 unit |
Basic Specifications
-
- Power Supply
- Single-Phase 200 V
-
- Product Type
- Electric chain block
-
- Time rating(min)
- 20
-
- Material (load chain)
- Nickel plated special alloy steel
-
- Operation Type
- 2 Point Push Button Type
-
- Standard lifting height(m)
- 3
-
- Power Cord(m)
- 5
-
- Operating voltage(V)
- 200
-
- Features
- Can be used with greater power by connecting to commercial power supply (single phase 200 V). Short-head type which minimizes dead space. With mechanical brake, upper limit switch, overwinding prevention device.
-
- Specifications
- 2 Speed Type / Short Head Type
-
- Amount Of Content
- 1 unit
Product Description
[Features]
· Can be used more powerfully with a commercial power source (single phase 200 V).
· A short head type that minimizes dead space.
· Includes mechanical brakes, an upper limit switch, and an overwinding prevention device.
Part Number |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Load Rating (t) |
Winding Speed :50 Hz (m/min) |
Winding Speed :60 Hz (m/min) |
Minimum Distance Between Hooks (mm) |
Trusco Code |
Mass (g) |
Amount Of Content |
|
₹ 162,200.07
|
1 Piece(s)
|
|
5 Day(s) or more
|
0.16 |
15 |
15 |
330 |
375-1082 |
16000 |
1 unit |
|
₹ 162,200.07
|
1 Piece(s)
|
|
8 Day(s) or more
|
0.24 |
10 |
10 |
330 |
375-1091 |
16000 |
1 unit |
|
₹ 180,014.00
|
1 Piece(s)
|
|
12 Day(s) or more
|
0.48 |
5 |
5 |
520 |
457-9593 |
21000 |
1 unit |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer tomanufacturer catalogs.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy