(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Electric Chain Hoist Select Series (Single-Speed Type) Single-Phase 200 V

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Starting From :
    ₹ 97,164.00 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
EDX06S
EDX10S
EDX16S
EDX48S
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Load Rating
(t)
Winding Speed :50 Hz
(m/min)
Winding Speed :60 Hz
(m/min)
Minimum Distance Between Hooks
(mm)
Trusco Code Mass
(g)
Amount Of Content

₹ 97,164.00

1 Piece(s) 19 Day(s) or more 0.06 18 18 315 457-9542 11500 1 unit

₹ 97,164.00

1 Piece(s) 23 Day(s) or more 0.10 11 11 315 457-9569 11500 1 unit

₹ 145,636.00

1 Piece(s) 19 Day(s) or more 0.16 15 15 330 457-9577 15500 1 unit

₹ 164,771.00

1 Piece(s) 19 Day(s) or more 0.48 5 5 520 457-9585 21000 1 unit

Basic Specifications

  • Power Supply
    Single-Phase 200 V
  • Product Type
    Electric chain block
  • Time rating(min)
    20
  • Material (load chain)
    Nickel plated special alloy steel
  • Operation Type
    2 Point Push Button Type
  • Standard lifting height(m)
    3
  • Power Cord(m)
    5
  • Operating voltage(V)
    200
  • Features
    Can be used with greater power by connecting to commercial power supply (single phase 200 V). Short-head type which minimizes dead space. With mechanical brake, upper limit switch, overwinding prevention device.
  • Specifications
    1 Speed Type / Short Head Type
  • Amount Of Content
    1 unit

Product Description

[Features]
· Can be used more powerfully with a commercial power source (single phase 200 V).
· A short head type that minimizes dead space.
· Includes mechanical brakes, an upper limit switch, and an overwinding prevention device.
· Powerful load chain is used (alloy steel quenched chain with special rust prevention treatment).

Part Number
EDX06S
EDX10S
EDX16S
EDX48S
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Load Rating
(t)
Winding Speed :50 Hz
(m/min)
Winding Speed :60 Hz
(m/min)
Minimum Distance Between Hooks
(mm)
Trusco Code Mass
(g)
Amount Of Content

₹ 97,164.00

1 Piece(s) 19 Day(s) or more 0.06 18 18 315 457-9542 11500 1 unit

₹ 97,164.00

1 Piece(s) 23 Day(s) or more 0.10 11 11 315 457-9569 11500 1 unit

₹ 145,636.00

1 Piece(s) 19 Day(s) or more 0.16 15 15 330 457-9577 15500 1 unit

₹ 164,771.00

1 Piece(s) 19 Day(s) or more 0.48 5 5 520 457-9585 21000 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1