(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Electric Chain Block Select Series (2 Speed Cylinder Type / Short Head Type)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Starting From :
    ₹ 153,168.67 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
EDC06SD
EDC10SD
EDC16SD
EDC24SD
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Load Rating
(t)
Winding Speed: Low Speed
(m/min)
Winding Speed: High Speed
(m/min)
Minimum Distance Between Hooks
(mm)
Time rating
(min)
Trusco Code Mass
(g)
Amount Of Content

₹ 153,168.67

1 Piece(s) 5 Day(s) or more 0.06 1.5~14.4 1.5~24.0 945 15 321-0219 14500 1 unit

₹ 153,168.67

1 Piece(s) 8 Day(s) or more 0.10 1.5~ 9.0 1.5~15.0 945 15 321-0227 14500 1 unit

₹ 197,080.00

1 Piece(s) 12 Day(s) or more 0.16 1.5~12.0 1.5~20.0 960 25 457-9526 18500 1 unit

₹ 197,080.00

1 Piece(s) 12 Day(s) or more 0.24 3.5~ 8.1 3.5~13.5 960 25 457-9534 18500 1 unit
Part Number
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Load Rating
(t)
Winding Speed: Low Speed
(m/min)
Winding Speed: High Speed
(m/min)
Minimum Distance Between Hooks
(mm)
Time rating
(min)
Trusco Code Mass
(g)
Amount Of Content

Basic Specifications

  • Power Supply
    Single-Phase 100 V
  • Product Type
    Electric chain block
  • Material (load chain)
    Nickel plated special alloy steel
  • Standard lifting height(m)
    1.8
  • Power Cord(m)
    5
  • Features
    Single phase 100 V which can be used for domestic power supply, small capacity type combining power and speed. Dead space minimizing short head type. Equipped with a mechanical brake. Upper limit switch, with over winding prevention device. Due to cylinder switch operation it moves up and down at two speeds, high speed and low speed.
  • Specifications
    2 Speed Cylinder Type
  • Amount Of Content
    1 unit

Product Description

[Features]
·It is a single-phase 100 V specification that can be used with a household power supply, and is a small capacity type that combines power and speed.
·A short head type that minimizes dead space.
·It has a mechanical brake.
·Equipped with upper limit switch and overwinding prevention device.
·It moves up and down at two speeds, high and low, by operating the cylinder switch.
·Powerful load chains are used (hardened alloy steel chains with special anti-corrosion treatment).
[Applications]
·Since it has a very low speed, it is effective for precision work such as mold matching and assembly.
·One-touch replacement of hooks and special hanging tools improves work efficiency.

Part Number
EDC06SD
EDC10SD
EDC16SD
EDC24SD
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Load Rating
(t)
Winding Speed: Low Speed
(m/min)
Winding Speed: High Speed
(m/min)
Minimum Distance Between Hooks
(mm)
Time rating
(min)
Trusco Code Mass
(g)
Amount Of Content

₹ 153,168.67

1 Piece(s) 5 Day(s) or more 0.06 1.5~14.4 1.5~24.0 945 15 321-0219 14500 1 unit

₹ 153,168.67

1 Piece(s) 8 Day(s) or more 0.10 1.5~ 9.0 1.5~15.0 945 15 321-0227 14500 1 unit

₹ 197,080.00

1 Piece(s) 12 Day(s) or more 0.16 1.5~12.0 1.5~20.0 960 25 457-9526 18500 1 unit

₹ 197,080.00

1 Piece(s) 12 Day(s) or more 0.24 3.5~ 8.1 3.5~13.5 960 25 457-9534 18500 1 unit
Part Number
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Load Rating
(t)
Winding Speed: Low Speed
(m/min)
Winding Speed: High Speed
(m/min)
Minimum Distance Between Hooks
(mm)
Time rating
(min)
Trusco Code Mass
(g)
Amount Of Content

Loading...

X
whatsapp-qr whatsapp-icon
Close

Comparison list