(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Electric Chain Block Select Series (2-Speed Selection Type, Short Head Type)

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Starting From :
    ₹ 124,791.60 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Basic Specifications

  • Power Supply
    Single-Phase 100 V
  • Product Type
    Electric chain block
  • Material (load chain)
    Nickel plated special alloy steel
  • Operation Type
    2 Point Push Button Type
  • Standard lifting height(m)
    3
  • Power Cord(m)
    5
  • Operating voltage(V)
    100
  • Features
    Single phase 100 V which can be used for domestic power supply, small capacity type combining power and speed. Dead space minimizing short head type. Equipped with a mechanical brake. Upper limit switch, with over winding prevention device. Adjustable to the optimal speed according to operation.
  • Specifications
    2 Speed Selectable Type
  • Amount Of Content
    1 unit

Product Description

Small capacity chain block with excellent power and speed, which can be used with household power supply.
[Features]
· Single phase 100 V specification which can be used for household power supply, small capacity type featuring power and speed.
· A short head type that minimizes dead space. Includes mechanical brakes.
· Upper limit switch and overwinding prevention device included. Can be adjusted to the ideal speed according to the work.
· Powerful load chain is used (alloy steel quenched chain with special rust prevention treatment).
· The ideal model is selectable from power supply voltage, operation methods, rated load and elevation velocity depending on the work application and field environment.
· Speed adjustment knob on push button can be used for ideal speed adjustment.
[Applications]
· For raising/lowering heavy items from 60 to 480 kg.

Loading...

  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list