(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 4:30 2/3 to 3:30 (IST) 3/3/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Electric Chain Hoist, Select Series (Single-Phase 100 V / 1-Speed Type)

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Starting From :
    ₹ 128,736.38 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Basic Specifications

  • Power Supply
    Single-Phase 100 V
  • Product Type
    Electric chain block
  • Material (load chain)
    Nickel plated special alloy steel
  • Operation Type
    2 Point Push Button Type
  • Power Cord(m)
    5
  • Operating voltage(V)
    100
  • Features
    Single phase 100 V which can be used for domestic power supply, small capacity type featuring power and speed. Dead space minimizing short head type. Equipped with a mechanical brake. Upper limit switch, with over winding prevention device.
  • Specifications
    1 Speed Type
  • Amount Of Content
    1 unit

Product Description

[Specifications]
·Materials (load chain): Nickel plated special steel alloy
·Power Supply: Single-phase 100 V

Loading...

  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list

Please select a default language