(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Chain Block - Tower Hoist Man

Click this image to zoom it.

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Starting From :
    ₹ 68,838.35 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Basic Specifications

  • Product Model
    Manual Chain Block
  • Standard Lifting Height(m)
    5
  • Load Chain(m)
    5
  • Hand Chain(m)
    5
  • Material (Load Chain)
    Special Alloy Steel
  • Accessories
    Power shaft (1.5 m), bit (bit bearing), handle
  • Features
    Just by connecting the dedicated Power Shaft (1.5 m) to a rechargeable electric drill (no power/air impact drills), one can easily perform remote operated hoisting and lowering. As hand chains are not used in this remote operation, it can be operated smoothly in cramped areas.
  • Amount Of Content
    1 unit

Product Description

Chargeable driver type, ultra‑small portable hoist
[Features]
· Electric hoisting/lowering is easily performed by remote operation by simply connecting the chargeable electric driver to the dedicated power shaft (1.5 m).
· Remote operation without a hand chain enables efficient work in confined places.
· Only the 380 kg model uses a long‑life chain.
· Long‑life chain material: Special alloy steel.
· Electric and air impact drivers cannot be used.
· The chargeable driver is sold separately.
· Accessories: Power shaft (1.5 m) / bit (bit bearing) / handle.
[Applications]
· For the lifting/lowering heavy objects.