Loading...

Hoistman, Small Lightweight Chain Block

Brand :
ELEPHANT_CHAIN

Caution

    Product Description

    Ultra‑small manual chain block—convenient for carrying.
    [Features]
    · Utilizes a strong long‑life load chain that wears less than 1% when used in harsh conditions for prolonged periods.
    · The world's smallest/lightweight design. Supports frequently used loads.
    · Ultra‑small / lightweight for convenient carrying.
    · The hand chain is made of stainless steel (SUS304) to prevent rust.
    · Uses a special rustproof treated load weight. The main body is a specially plated with a strong/attractive electrostatic powder coating.
    · Low pulling force for smooth operation. Standard hand chain lifting height: 2 m.
    [Applications]
    · For the lifting/lowering heavy objects. Lightweight—optimal for aerial work.

    Features

    ●Compact type, lightweight and easy to carry.
    ●Since hand chain is made of stainless steel(SUS304), it is not rusted.
    ●Special rust prevention treatment load is used, and the main body is strong and beautiful special plating, electrostatic powder coating.

    Specification

    ●Standard Lift(m):2.5
    ●Load Chain(m):2.5

    Materials

    ●Load Chain: Special Alloy Steel
    Hoistman, Small Lightweight Chain Block | ELEPHANT_CHAIN | MISUMI India