(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Y2 Type Chain Lever Hoist

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

Specifications of Y2-00515

  • Rated Load(t)
    0.5
  • Product Model
    Lever Hoist
  • Standard Lifting Height(m)
    1.5
  • Lever Length(mm)
    284
  • Minimum Distance between Hooks(mm)
    265
  • Trusco Code
    151-0690
  • Mass(g)
    3600g
  • Body Materials
    Steel
  • Load Chain Material
    Special Alloy Steel
  • Features
    Perfect corrosion resistance by V class chain and special surface painting. Lever hoist for all purposes provide traction for every direction. JIS compliant (JIS B 8819).
  • Amount Of Content
    1 unit
Part Number
Y2-00515
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

₹ 15,982.15

1 Piece(s) 5 Day(s) or more 1 unit

Basic Specifications

  • Rated Load(t)
    0.5
  • Product Model
    Lever Hoist
  • Standard Lifting Height(m)
    1.5
  • Lever Length(mm)
    284
  • Minimum Distance between Hooks(mm)
    265
  • Trusco Code
    151-0690
  • Mass(g)
    3600g
  • Body Materials
    Steel
  • Load Chain Material
    Special Alloy Steel
  • Features
    Perfect corrosion resistance by V class chain and special surface painting. Lever hoist for all purposes provide traction for every direction. JIS compliant (JIS B 8819).
  • Amount Of Content
    1 unit

Product Description

Conveniently mobile lever hoist with an ultra‑lightweight aluminum body.
[Features]
· Utilizes one of the strongest load chains.
· Anti‑rusting by special surface coating.
· Shock‑resistant gear case and brake cover.
[Applications]
· Optimal for load binding when transporting small loads.
· Optimal for drawing and fixing steel materials.
· Convenient for raising tents.

Specifications of Y2-00515

  • Rated Load(t)
    0.5
  • Product Model
    Lever Hoist
  • Standard Lifting Height(m)
    1.5
  • Lever Length(mm)
    284
  • Minimum Distance between Hooks(mm)
    265
  • Trusco Code
    151-0690
  • Mass(g)
    3600g
  • Body Materials
    Steel
  • Load Chain Material
    Special Alloy Steel
  • Features
    Perfect corrosion resistance by V class chain and special surface painting. Lever hoist for all purposes provide traction for every direction. JIS compliant (JIS B 8819).
  • Amount Of Content
    1 unit
Part Number
Y2-00515
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

₹ 15,982.15

1 Piece(s) 5 Day(s) or more 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●By V-class chain/special surface coating, rust resistance measures are perfect.
●Length, Width, diagonal universal towing machine that is speedy and easy to use and reliable.
●JIS Standard Product(JIS B 8819)

Specification

●Rated Load(t):0.50
●Standard Lift(m):1.5
●Lever Length(mm):284
●SPQ(piece):4

Materials

●Main Body: Steel
●Load Chain: Special Alloy Steel