(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Plain Trolley (For α-Type Electric Chain Block)

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • Order Qty :
  • Starting From :
    ₹ 12,137.89 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Basic Specifications

  • Product Type
    Trolley
  • Smallest Rotation Radius(mm)
    900
  • Adaptable Transverse Rail Width(mm)
    50-75-100-125
  • Mass(g)
    4700
  • Features
    It has a compact and lightweight design. With a 4-step adjustment, it is compatible with a wide range of work sites.
  • Amount Of Content
    1 unit

Product Description

New at MISUMI? Get 20% Discount on your First Purchase. Click to Register Now

Trolley for traversing for α-type chain blocks.
[Features]
· Compact specification, small/lightweight design.
· Adjustable in 4 stages to support a wide range of sites.
· Small/lightweight type for easy mounting onto I‑beams.
· Adjustable type—one product supports 4 types of I‑beam.
[Applications]
· For transverse movement of hoisting machines.

Loading...

Product Specifications

Features

●Compact and lightweight design makes it compact specification.
●Possible to compliant on site with 4 stage adjustment.

Specification

●Min Rotation Half Radius(mm):900
●Applicable Traversing Rail Width(mm):50-75-100-125
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list