(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
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
Geared Trolley Universal Trolley TS Type (For Manual Use)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • Order Qty :
  • Starting From :
    ₹ 43,872.93 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
TSG-015
TSG-030
TSG-050
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Load Rating
(t)
Minimum Turning Radius
(mm)
Lift
(m)
Applicable Lateral Rail Width
(mm)
Trusco Code Mass
(g)
Amount Of Content

₹ 43,872.93

1 Piece(s) 6 Day(s) or more 1.6 1500 2.5 100-125-150 242-0678 18000 1 unit

₹ 61,866.87

1 Piece(s) 6 Day(s) or more 3.2 1700 3.0 100-125-150 458-0273 27000 1 unit

₹ 104,604.78

1 Piece(s) 6 Day(s) or more 5 2300 3.5 125-150-175 458-0281 56000 1 unit

Basic Specifications

  • Product Type
    Trolley
  • Features
    Wheels are durable due to a special heat-treating process. Works with rails of both I and H Beams. Special design allows for smooth movement. Adjusting rail width is easy. The 4 wheels do not need grease, as they use high-grade airtight ball bearings.
  • Amount Of Content
    1 unit

Product Description

[Features]
·The car is durable due to special processing and heat treatment.
·Compatible with both I-beam and H-beam rails.
·Specially designed for smooth running. Adjusting the rail width is easy.
·The four cars use high-grade sealed ball bearings that do not require lubrication.

Part Number
TSG-015
TSG-030
TSG-050
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Load Rating
(t)
Minimum Turning Radius
(mm)
Lift
(m)
Applicable Lateral Rail Width
(mm)
Trusco Code Mass
(g)
Amount Of Content

₹ 43,872.93

1 Piece(s) 6 Day(s) or more 1.6 1500 2.5 100-125-150 242-0678 18000 1 unit

₹ 61,866.87

1 Piece(s) 6 Day(s) or more 3.2 1700 3.0 100-125-150 458-0273 27000 1 unit

₹ 104,604.78

1 Piece(s) 6 Day(s) or more 5 2300 3.5 125-150-175 458-0281 56000 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Car has durability by special processing and heat treatment.
●Both rails of I steel beam and H steel beam are also compatible.
●Four cars use high quality sealed ball bearing that do not require oil lubrication.
X
whatsapp-qr whatsapp-icon