(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Hydraulic Jack (Single Acting Type)

Click this image to zoom it.

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :
  • Order Qty :
  • Starting From :
    ₹ 63,862.00 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • My Components
  • Similar Products
  • Product Details
Part Number
SA10S5
SA10S10
SA22S5
SA22S10
SA50S5
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Lifting Force
(kN)
Stroke
(mm)
Dimension (Major Diameter)
(mm)
Rod Diameter
(mm)
Minimum Maximum
(mm)
Trusco Code Mass
(g)
Amount Of Content

₹ 63,862.00

1 Piece(s) 9 Day(s) or more 100 50 60 38 142 457-4664 2500 1 unit

₹ 75,874.00

1 Piece(s) 9 Day(s) or more 100 100 60 38 197 457-4656 3400 1 unit

₹ 82,009.00

1 Piece(s) 9 Day(s) or more 220 50 86 53 155 457-4681 5900 1 unit

₹ 106,308.00

1 Piece(s) 9 Day(s) or more 220 100 86 53 210 457-4672 7700 1 unit

₹ 175,077.00

1 Piece(s) 9 Day(s) or more 500 50 130 85 175 457-4699 17000 1 unit
Part Number
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Lifting Force
(kN)
Stroke
(mm)
Dimension (Major Diameter)
(mm)
Rod Diameter
(mm)
Minimum Maximum
(mm)
Trusco Code Mass
(g)
Amount Of Content

Basic Specifications

  • Product Model
    Jack
  • Operating Liquid
    Tap Water
  • Specifications 1
    Single Acting
  • Specifications 2
    Spring Return Type)
  • Features
    The product is non-polluting as it can be used with tap water. Does not catch fire. Has a lightweight and compact stainless steel body.
  • Amount Of Content
    1 unit

Product Description

[Features]
· Usable with tap water.
· Does not contaminate the environment.
· No risk of ignition.
· Lightweight/compact, made of stainless steel.

Part Number
SA10S5
SA10S10
SA22S5
SA22S10
SA50S5
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Lifting Force
(kN)
Stroke
(mm)
Dimension (Major Diameter)
(mm)
Rod Diameter
(mm)
Minimum Maximum
(mm)
Trusco Code Mass
(g)
Amount Of Content

₹ 63,862.00

1 Piece(s) 9 Day(s) or more 100 50 60 38 142 457-4664 2500 1 unit

₹ 75,874.00

1 Piece(s) 9 Day(s) or more 100 100 60 38 197 457-4656 3400 1 unit

₹ 82,009.00

1 Piece(s) 9 Day(s) or more 220 50 86 53 155 457-4681 5900 1 unit

₹ 106,308.00

1 Piece(s) 9 Day(s) or more 220 100 86 53 210 457-4672 7700 1 unit

₹ 175,077.00

1 Piece(s) 9 Day(s) or more 500 50 130 85 175 457-4699 17000 1 unit
Part Number
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Lifting Force
(kN)
Stroke
(mm)
Dimension (Major Diameter)
(mm)
Rod Diameter
(mm)
Minimum Maximum
(mm)
Trusco Code Mass
(g)
Amount Of Content

Loading...

  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list