(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Electro-hydraulic Pump Single Action Type Discharge amount 2.4 to 0.35 (l/min)

Electro-hydraulic Pump Single Action Type Discharge amount 2.4 to 0.35 (l/min)

You can add up to 6 items to the comparison list.

Please check the box below and complete the quote and MISUMI will check the availability of this product.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :
  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Specifications of GH1/2-E

  • Product Model
    Pump
  • Effective Oil Quantity(L)
    5
  • Trusco Code
    457-4524
  • Mass(g)
    42000
  • Capacity(kW)
    0.4
  • Motor
    Three-Phase 200 V
  • Output(kW)
    0.4
  • Discharge Pressure(MPa)
    5.0~72
  • Discharge Rate(L/min)
    2.4~0.35
  • Specifications 1
    Single Acting
  • Specifications 2
    Electromagnetic Valve
  • Note
    Use GH 1/2-H for jack up. Discharge is indicated during 60 Hz. GH 1/2 type can also produce single phase 100 V.
  • Features
    This automatic high/low pressure 2-stage discharge type pump can achieve high-efficiency work. The oil tank is made of durable cast metal, so it can absorb big vibrations, and it can be used worry-free as a dual-use pump unit that is lightweight, installable, and portable. It is for use with jacks, tools, equipment, presses, and hydraulic machinery.
  • Amount Of Content
    1 unit
Part Number
GH1/2-E
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

₹ 253,066.00

1 Piece(s) 9 Day(s) or more 1 unit
Part Number
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

Basic Specifications

  • Product Model
    Pump
  • Effective Oil Quantity(L)
    5
  • Trusco Code
    457-4524
  • Mass(g)
    42000
  • Capacity(kW)
    0.4
  • Motor
    Three-Phase 200 V
  • Output(kW)
    0.4
  • Discharge Pressure(MPa)
    5.0~72
  • Discharge Rate(L/min)
    2.4~0.35
  • Specifications 1
    Single Acting
  • Specifications 2
    Electromagnetic Valve
  • Note
    Use GH 1/2-H for jack up. Discharge is indicated during 60 Hz. GH 1/2 type can also produce single phase 100 V.
  • Features
    This automatic high/low pressure 2-stage discharge type pump can achieve high-efficiency work. The oil tank is made of durable cast metal, so it can absorb big vibrations, and it can be used worry-free as a dual-use pump unit that is lightweight, installable, and portable. It is for use with jacks, tools, equipment, presses, and hydraulic machinery.
  • Amount Of Content
    1 unit

Product Description

Electric hydraulic pump useable as both an installed and portable pump unit.
[Features]
· Automatic high/low pressure 2-stage discharge pump for high work efficiency.
· The oil tank is made from robust casting. Lightweight with large vibration absorbing properties.
· Usable safely as both an installed and portable pump unit.
[Applications]
· For jacks, tools, machine tools, presses and hydraulic machinery.

Specifications of GH1/2-E

  • Product Model
    Pump
  • Effective Oil Quantity(L)
    5
  • Trusco Code
    457-4524
  • Mass(g)
    42000
  • Capacity(kW)
    0.4
  • Motor
    Three-Phase 200 V
  • Output(kW)
    0.4
  • Discharge Pressure(MPa)
    5.0~72
  • Discharge Rate(L/min)
    2.4~0.35
  • Specifications 1
    Single Acting
  • Specifications 2
    Electromagnetic Valve
  • Note
    Use GH 1/2-H for jack up. Discharge is indicated during 60 Hz. GH 1/2 type can also produce single phase 100 V.
  • Features
    This automatic high/low pressure 2-stage discharge type pump can achieve high-efficiency work. The oil tank is made of durable cast metal, so it can absorb big vibrations, and it can be used worry-free as a dual-use pump unit that is lightweight, installable, and portable. It is for use with jacks, tools, equipment, presses, and hydraulic machinery.
  • Amount Of Content
    1 unit
Part Number
GH1/2-E
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

₹ 253,066.00

1 Piece(s) 9 Day(s) or more 1 unit
Part Number
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

Loading...

Electro-hydraulic Pump Single Action Type Discharge amount 2.4 to 0.35 (l/min)

Electro-hydraulic Pump Single Action Type Discharge amount 2.4 to 0.35 (l/min)

You can add up to 6 items to the comparison list.

Please check the box below and complete the quote and MISUMI will check the availability of this product.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :
  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list

Please select a default language