(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 4:30 2/3 to 3:30 (IST) 3/3/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

2-Speed Manual Hydraulic Pump 700 CC

2-Speed Manual Hydraulic Pump 700 CC

You can add up to 6 items to the comparison list.

Please check the box below and complete the quote and MISUMI will check the availability of this product.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Catalog

  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Specifications of MP-1W

  • Product Type
    Pump
  • Max Operating Pressure(MPa)
    70
  • Discharge pressure (for low pressure)(MPa)
    2.5
  • Discharge pressure (for high pressure)(MPa)
    70
  • Discharge in One Operation (At Low Pressure)(ml)
    14.1
  • Discharge in One Operation (At High Pressure)(ml)
    2.26
  • Outlet Port Dia.(Rc)
    PT3/8
  • Effective amount of oil(L)
    700
  • Trusco Code
    395-6539
  • Mass(g)
    8500
  • Specification 2
    Single Acting
  • Features
    High and low pressure automatic switchover type 2 speed pump for 10 tons and 20 tons. When load is high, discharge is performed at the low pressure side, and plunger is pushed up 6.5 times the speed compared to single type pump. In addition, when load is applied, it will automatically switch to the high pressure side that generates 70 MPa power to significantly enhance work efficiency.
  • Amount Of Content
    1 unit
Part Number
MP-1W
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

₹ 42,623.67

1 Piece(s) 6 Day(s) or more 1 unit
Part Number
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

Basic Specifications

  • Product Type
    Pump
  • Max Operating Pressure(MPa)
    70
  • Discharge pressure (for low pressure)(MPa)
    2.5
  • Discharge pressure (for high pressure)(MPa)
    70
  • Discharge in One Operation (At Low Pressure)(ml)
    14.1
  • Discharge in One Operation (At High Pressure)(ml)
    2.26
  • Outlet Port Dia.(Rc)
    PT3/8
  • Effective amount of oil(L)
    700
  • Trusco Code
    395-6539
  • Mass(g)
    8500
  • Specification 2
    Single Acting
  • Features
    High and low pressure automatic switchover type 2 speed pump for 10 tons and 20 tons. When load is high, discharge is performed at the low pressure side, and plunger is pushed up 6.5 times the speed compared to single type pump. In addition, when load is applied, it will automatically switch to the high pressure side that generates 70 MPa power to significantly enhance work efficiency.
  • Amount Of Content
    1 unit

Product Description

[Features]
· High and low pressure automatic switchover type 2-speed pump for 10 tons and 20 tons.
· At high load, discharge is performed at the low pressure side, and the plunger is pushed up at 6.5 times the speed compared to single type pumps. In addition, when load is applied, it will switch to the high pressure side that generates 70 MPa of power, significantly enhancing work efficiency.

Specifications of MP-1W

  • Product Type
    Pump
  • Max Operating Pressure(MPa)
    70
  • Discharge pressure (for low pressure)(MPa)
    2.5
  • Discharge pressure (for high pressure)(MPa)
    70
  • Discharge in One Operation (At Low Pressure)(ml)
    14.1
  • Discharge in One Operation (At High Pressure)(ml)
    2.26
  • Outlet Port Dia.(Rc)
    PT3/8
  • Effective amount of oil(L)
    700
  • Trusco Code
    395-6539
  • Mass(g)
    8500
  • Specification 2
    Single Acting
  • Features
    High and low pressure automatic switchover type 2 speed pump for 10 tons and 20 tons. When load is high, discharge is performed at the low pressure side, and plunger is pushed up 6.5 times the speed compared to single type pump. In addition, when load is applied, it will automatically switch to the high pressure side that generates 70 MPa power to significantly enhance work efficiency.
  • Amount Of Content
    1 unit
Part Number
MP-1W
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

₹ 42,623.67

1 Piece(s) 6 Day(s) or more 1 unit
Part Number
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

Loading...

  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list