(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 4:30 2/3 to 3:30 (IST) 3/3/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Masada Hydraulic Jack (Low Floor Type)

Click this image to zoom it.

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Details

Catalog

  • Order Qty :
  • Starting From :
    ₹ 16,903.67 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • My Components
  • Similar Products
  • Product Details
Part Number
MHB-10
MHB-15
MHB-20
MHB-30Y
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Stroke
(mm)
Lifting power
(kN(t))
Head Diameter
(mm)
Auxiliary screw
(mm)
Height
(mm)
Trusco Code Weight
(g)
Weight
(kg)
Amount Of Content

₹ 16,903.67

1 Piece(s) 5 Day(s) or more 95 100(10) 45×47 75 170~340 109-8454 6300 6.3 1 unit

₹ 28,093.18

1 Piece(s) 5 Day(s) or more 90 150(15) 51×53 70 170~330 109-8471 7900 7.9 1 unit

₹ 42,697.51

1 Piece(s) 5 Day(s) or more 85 200(20) 56.5×58 40 180~305 109-8497 9700 9.7 1 unit

₹ 85,599.47

1 Piece(s) 5 Day(s) or more 80 300(30) φ61 NA 180~260 109-8519 13500 13.5 1 unit
Part Number
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Stroke
(mm)
Lifting power
(kN(t))
Head Diameter
(mm)
Auxiliary screw
(mm)
Height
(mm)
Trusco Code Weight
(g)
Weight
(kg)
Amount Of Content

Basic Specifications

  • Product Type
    Jack
  • Features
    This product has a low flooring design and can be jacked up in narrow spaces.
  • Amount Of Content
    1 unit

Product Description

A jack that can be used in a low position.
[Features]
·Low floor type.
·Capable of jacking up in tight spaces.
·It is possible to jack up from a low position (170 to 180 mm) that cannot be reached with a standard hydraulic jack.
·A handle is an accessory.
[Applications]
·Widely used as jacks for construction machinery, civil engineering work, and automobiles.
·It is also used for disaster prevention materials and equipment, and for earthquake disaster reconstruction.

Part Number
MHB-10
MHB-15
MHB-20
MHB-30Y
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Stroke
(mm)
Lifting power
(kN(t))
Head Diameter
(mm)
Auxiliary screw
(mm)
Height
(mm)
Trusco Code Weight
(g)
Weight
(kg)
Amount Of Content

₹ 16,903.67

1 Piece(s) 5 Day(s) or more 95 100(10) 45×47 75 170~340 109-8454 6300 6.3 1 unit

₹ 28,093.18

1 Piece(s) 5 Day(s) or more 90 150(15) 51×53 70 170~330 109-8471 7900 7.9 1 unit

₹ 42,697.51

1 Piece(s) 5 Day(s) or more 85 200(20) 56.5×58 40 180~305 109-8497 9700 9.7 1 unit

₹ 85,599.47

1 Piece(s) 5 Day(s) or more 80 300(30) φ61 NA 180~260 109-8519 13500 13.5 1 unit
Part Number
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Stroke
(mm)
Lifting power
(kN(t))
Head Diameter
(mm)
Auxiliary screw
(mm)
Height
(mm)
Trusco Code Weight
(g)
Weight
(kg)
Amount Of Content

Loading...

Product Specifications

Features

●Jack-up in a narrow place is possible.

Accessories

●Handle
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list