Baby Mighty 100 V 150 Kg Winch MA

Brand :
TOYO KOKEN
Caution
Product Description
[Features]
·By combining the stopping accuracy of conventional brakes with load fluctuations with an electric brake, the stopping accuracy is short and constant regardless of load fluctuations.
·It is an indirect control method.
[Applications]
·For lifting and moving luggage.
Features
●Unlike conventional stop precision of the brake in the load fluctuation, the stop precision is short and constant to stop regardless of the load fluctuation by using the electric brake together.●Indirect control type.
Specification
●Max Hoisting Load(t):0.15●Wire Winding Amount(mm x m):5 x 60
●Electricity Consumption(W):1200
●W x D x H(mm):468 x 300 x 298
●Power Supply: Single phase 100V
●2 Point Push Button Type
●Power Cord: 5m
●Operation Code: 3m
Materials
●Main Body: Steel●Wire Rope: Carbon Steel
Accessories
●Wire Rope 5mm x 40m●Swivel Hook