(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Fixed Pulley Horizontal

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Starting From :
    ₹ 2,546.00 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
HB50
HM50
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Sheave Bearing Trusco Code Amount Of Content

₹ 3,183.00

4 Piece(s) 5 Day(s) or more Bearing 390-1149 1 pc.

₹ 2,546.00

4 Piece(s) 5 Day(s) or more Metal 390-1157 1 pc.

Basic Specifications

  • Working Load Limit(kg)
    125
  • Product Model
    Pulley
  • Wheel Diameter(mm)
    50
  • Dimension (Length)(mm)
    32
  • Dimension (Width)(mm)
    100
  • Dimension (Depth)(mm)
    60
  • Material
    Steel
  • Mass(g)
    380
  • Warning
    Be sure to install it where there is sufficient strength. Use bearings when rotating at high speed using electric equipment, etc.
  • Amount Of Content
    1 pc.

Product Description

Horizontal‑type integrated fixed pulley for bolt‑mounting to walls or ceilings, etc.
[Features]
· Simple low‑cost fixed‑pulley compared to similar competitors' products.
· Mountable midpoint along the rope by using a Phillips screwdriver.
[Applications]
· Lifting/lowering of luggage, streamers, screens, etc.
· Installation of nets, etc.
· Different types of hauling work.

Part Number
HB50
HM50
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Sheave Bearing Trusco Code Amount Of Content

₹ 3,183.00

4 Piece(s) 5 Day(s) or more Bearing 390-1149 1 pc.

₹ 2,546.00

4 Piece(s) 5 Day(s) or more Metal 390-1157 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon