(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Heavy-duty Pulley Single Wheel Snatch (hook type)

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • Order Qty :
  • Starting From :
    ₹ 5,774.69 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Basic Specifications

  • Product Model
    Pulley
  • Type Details
    1 Car Type
  • Material
    Steel
  • Amount Of Content
    1 pc.

Product Description

A pulley with side plates that open.
[Features]
·An orthodox pulley with open side plates.
·Since the side plate opens, it can be attached even from the middle of the rope.
[Applications]
·Useful for hoisting and pulling loads by passing a rope through.
·Cargo handling work. Great for rope guides.

Loading...

Product Specifications

Features

●Since the side plate opens, can be installed even from the middle of the rope.

Usage

●For lifting and pulling of the luggage, etc through the rope.

Specification

●Number of wheels:1
●With bucket 
●Snatch Type

Materials

●Steel
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list