(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Part Number |
---|
SP-61 |
SP-91 |
SP-122 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Maximum Working Load (Straight Hanging) (t) |
Overall Length (m) |
Rope Diameter (mm) |
Trusco Code | Mass (g) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|
₹ 3,391.29 |
1 Piece(s) | 5 Day(s) or more | 0.15 | 1 | 6 | 117-5416 | 60 | 1 pc. | ||
₹ 5,114.07 |
1 Piece(s) | 8 Day(s) or more | 0.38 | 1 | 9 | 117-5467 | 160 | 1 pc. | ||
₹ 9,101.95 |
1 Piece(s) | 5 Day(s) or more | 0.7 | 2 | 12 | 117-5521 | 370 | 1 pc. |
Part Number |
---|
A breakthrough wire rope sling developed with synthetic fiber for the purpose of replacing steel wires.
[Features]
· The primary material Dyneema SK-60 is the lightest, strongest, and most elastic fiber among all high-functionality fibers.
· In addition to its mechanical properties, this state-of-the-art material has excellent UV ray tolerance and chemical stability.
· It is light enough to float on water, and has more than 10 times the resistance to wear and flexing of aramid fibers.
· Water resistant, so it will not become waterlogged and get heavier.
· The weight is about 1/3 compared with common sling wire ropes.
· Due to the synthetic fibers woven into the rope, it is able to be used on bare hands without producing splinters, rust, or oil.
[Applications]
· Ideal for lifting, hanging and fixing steel pipes and precision machinery where scratches and oil stains must be avoided.
Part Number |
---|
SP-61 |
SP-91 |
SP-122 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Maximum Working Load (Straight Hanging) (t) |
Overall Length (m) |
Rope Diameter (mm) |
Trusco Code | Mass (g) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|
₹ 3,391.29 |
1 Piece(s) | 5 Day(s) or more | 0.15 | 1 | 6 | 117-5416 | 60 | 1 pc. | ||
₹ 5,114.07 |
1 Piece(s) | 8 Day(s) or more | 0.38 | 1 | 9 | 117-5467 | 160 | 1 pc. | ||
₹ 9,101.95 |
1 Piece(s) | 5 Day(s) or more | 0.7 | 2 | 12 | 117-5521 | 370 | 1 pc. |
Part Number |
---|
Loading...
Select part number to Order Now/ Add to Cart
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy