(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Part Number |
---|
FH3 |
FHL1.5 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Working Load Limit (t) |
Type Details | Dimension C (mm) |
Size D (mm) |
Size H (mm) |
Size L (mm) |
Trusco Code | Mass (g) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 5,946.42 |
1 Piece(s) | 5 Day(s) or more | 3 | No Latch Type | 76 | 32 | 197 | 149 | 241-2764 | 1400 | 1 pc. | ||
₹ 9,484.42 |
1 Piece(s) | 5 Day(s) or more | 1.5 | With Latch | 62 | 25 | 214 | 148 | 215-5664 | 1200 | 1 pc. |
A deep hook with a mouth wider than eye hooks and clevis sling hooks.
[Features]
· Since the opening is large, it is convenient for directly hooking steel plates, items with a large diameter, etc.
· The latch (safety spring) is forged to be stronger than that of similar products from other companies.
[Applications]
· Lifting steel plates.
· Can be used for lifting of various cargo, including agricultural, fishery, transport, logistics, civil engineering, construction, etc.
· Installation of nets, etc.
Part Number |
---|
FH3 |
FHL1.5 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Working Load Limit (t) |
Type Details | Dimension C (mm) |
Size D (mm) |
Size H (mm) |
Size L (mm) |
Trusco Code | Mass (g) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 5,946.42 |
1 Piece(s) | 5 Day(s) or more | 3 | No Latch Type | 76 | 32 | 197 | 149 | 241-2764 | 1400 | 1 pc. | ||
₹ 9,484.42 |
1 Piece(s) | 5 Day(s) or more | 1.5 | With Latch | 62 | 25 | 214 | 148 | 215-5664 | 1200 | 1 pc. |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy