Chain Sling, Stainless Steel, Operating Load (Kg) 400–1400
Specifications of SHK-10
-
- Product Type
- Sling
-
- Working Load(Kg)
- 1400
-
- Other
- Option
-
- Breaking Load(kN)
- 70
-
- Type Details
- sling hook
-
- Trusco Code
- 377-0885
-
- Sling Hook Dimension c(mm)
- 32
-
- Sling Hook Dimension d(mm)
- 47
-
- Sling Hook Dimension e(mm)
- 31
-
- Sling Hook Dimension f(mm)
- 14
-
- Sling Hook Dimension g(mm)
- 25
-
- Sling Hook Dimension p(mm)
- 125
-
- Sling Hook Dimension s(mm)
- 33
-
- Material
- Stainless Steel
-
- Mass(g)
- 1000
-
- Features
- Made from rust-resistant stainless steel.
-
- Intended Use
- Stainless steel hook for slinging operation.
-
- Specifications
- With Stopper Bracket
-
- Amount Of Content
- 1 pc.
Part Number |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
₹ 12,159.82
|
1 Piece(s)
|
|
5 Day(s) or more
|
1 pc. |
Basic Specifications
-
- Product Type
- Sling
-
- Working Load(Kg)
- 1400
-
- Other
- Option
-
- Breaking Load(kN)
- 70
-
- Type Details
- sling hook
-
- Trusco Code
- 377-0885
-
- Sling Hook Dimension c(mm)
- 32
-
- Sling Hook Dimension d(mm)
- 47
-
- Sling Hook Dimension e(mm)
- 31
-
- Sling Hook Dimension f(mm)
- 14
-
- Sling Hook Dimension g(mm)
- 25
-
- Sling Hook Dimension p(mm)
- 125
-
- Sling Hook Dimension s(mm)
- 33
-
- Material
- Stainless Steel
-
- Mass(g)
- 1000
-
- Features
- Made from rust-resistant stainless steel.
-
- Intended Use
- Stainless steel hook for slinging operation.
-
- Specifications
- With Stopper Bracket
-
- Amount Of Content
- 1 pc.
Product Description
[Features]
· Resistant to rust, as it is made of stainless steel.
[Applications]
· As a stainless steel hook for slinging work.
Specifications of SHK-10
-
- Product Type
- Sling
-
- Working Load(Kg)
- 1400
-
- Other
- Option
-
- Breaking Load(kN)
- 70
-
- Type Details
- sling hook
-
- Trusco Code
- 377-0885
-
- Sling Hook Dimension c(mm)
- 32
-
- Sling Hook Dimension d(mm)
- 47
-
- Sling Hook Dimension e(mm)
- 31
-
- Sling Hook Dimension f(mm)
- 14
-
- Sling Hook Dimension g(mm)
- 25
-
- Sling Hook Dimension p(mm)
- 125
-
- Sling Hook Dimension s(mm)
- 33
-
- Material
- Stainless Steel
-
- Mass(g)
- 1000
-
- Features
- Made from rust-resistant stainless steel.
-
- Intended Use
- Stainless steel hook for slinging operation.
-
- Specifications
- With Stopper Bracket
-
- Amount Of Content
- 1 pc.
Part Number |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
₹ 12,159.82
|
1 Piece(s)
|
|
5 Day(s) or more
|
1 pc. |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer tomanufacturer catalogs.
Product Specifications
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy