(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Part Number |
---|
BKE-06 |
BKE-10 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Working Load (Kg) |
Breaking Load (kN) |
Compatibility Chain Wire Diameter (mm) |
Size a (mm) |
Size b (mm) |
Dimension c (mm) |
Trusco Code | Dimension m (mm) |
Dimension m' (mm) |
Dimension n (mm) |
Dimension p (mm) |
Dimension s (mm) |
Dimension t (mm) |
Mass (g) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 6,972.00 |
4 Piece(s) | 5 Day(s) or more | 1000 | 50 | 6.3 | 30 | 10 | 30 | 377-0770 | 29.5 | 29.5 | 35 | 145 | 19.5 | 14 | 700 | 1 pc. | ||
₹ 8,282.75 |
4 Piece(s) | 8 Day(s) or more | 2500 | 125 | 10 | 40 | 14 | 40 | 377-0796 | 47 | 47.0 | 56 | 211 | 28.5 | 24 | 1900 | 1 pc. |
Part Number |
---|
New at MISUMI? Get 20% Discount on your First Purchase. Click to Register Now
[Applications]
· For slinging work and length adjustment of hooks and chains.
Part Number |
---|
BKE-06 |
BKE-10 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Working Load (Kg) |
Breaking Load (kN) |
Compatibility Chain Wire Diameter (mm) |
Size a (mm) |
Size b (mm) |
Dimension c (mm) |
Trusco Code | Dimension m (mm) |
Dimension m' (mm) |
Dimension n (mm) |
Dimension p (mm) |
Dimension s (mm) |
Dimension t (mm) |
Mass (g) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 6,972.00 |
4 Piece(s) | 5 Day(s) or more | 1000 | 50 | 6.3 | 30 | 10 | 30 | 377-0770 | 29.5 | 29.5 | 35 | 145 | 19.5 | 14 | 700 | 1 pc. | ||
₹ 8,282.75 |
4 Piece(s) | 8 Day(s) or more | 2500 | 125 | 10 | 40 | 14 | 40 | 377-0796 | 47 | 47.0 | 56 | 211 | 28.5 | 24 | 1900 | 1 pc. |
Part Number |
---|
Loading...
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy