(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Neckless Shackle (Eye Type)

Neckless Shackle (Eye Type)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • Order Qty :
  • Starting From :
    ₹ 3,399.60 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
YR-07
YR-10
YR-13
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Working Load
(Kg)
Breaking Load
(kN)
Compatibility Chain Wire Diameter
(mm)
Size a
(mm)
Size b
(mm)
Dimension c
(mm)
Size d
(mm)
Trusco Code Size l
(mm)
Dimension p
(mm)
Mass
(g)
Amount Of Content

₹ 3,399.60

4 Piece(s) 5 Day(s) or more 1600 80 7.1 33 51 35 16 377-1041 103 59 450 1 pc.

₹ 6,386.00

4 Piece(s) 5 Day(s) or more 2500 125 10 37 61 48 20 377-1059 131 78 830 1 pc.

₹ 8,487.27

1 Piece(s) 8 Day(s) or more 4200 210 12.5 49 82 64 22 377-1067 160 98 1400 1 pc.

Basic Specifications

  • Product Type
    Sling
  • Material
    Steel
  • Intended Use
    When Using with Clamp Connected.
  • Amount Of Content
    1 pc.

Product Description

[Applications]
· For use when coupling clamps, etc.

Part Number
YR-07
YR-10
YR-13
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Working Load
(Kg)
Breaking Load
(kN)
Compatibility Chain Wire Diameter
(mm)
Size a
(mm)
Size b
(mm)
Dimension c
(mm)
Size d
(mm)
Trusco Code Size l
(mm)
Dimension p
(mm)
Mass
(g)
Amount Of Content

₹ 3,399.60

4 Piece(s) 5 Day(s) or more 1600 80 7.1 33 51 35 16 377-1041 103 59 450 1 pc.

₹ 6,386.00

4 Piece(s) 5 Day(s) or more 2500 125 10 37 61 48 20 377-1059 131 78 830 1 pc.

₹ 8,487.27

1 Piece(s) 8 Day(s) or more 4200 210 12.5 49 82 64 22 377-1067 160 98 1400 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications