(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 15/12/2024 to 3:30 (IST) 16/12/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Metal Fitting for Chain Sling, Hook

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • Order Qty :
  • Starting From :
    ₹ 3,067.25 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
BKL-6-10
EKN-6-10
OBK-7/8-10
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Working Load
(Kg)
Breaking Load
(kN)
Type Details Compatibility Chain Wire Diameter
(mm)
Size A
(mm)
Size B
(mm)
Dimension c
(mm)
Dimension m
(mm)
Dimension m'
(mm)
Dimension n
(mm)
Dimension p
(mm)
Dimension s
(mm)
Dimension t
(mm)
Trusco Code Mass
(g)
Amount Of Content

₹ 11,293.53

1 Piece(s) 5 Day(s) or more 1200 59 Swivel Hook 6 33 11 22.5 29 29 35 149 21 15 402-2840 700 1 pc.

₹ 3,067.25

1 Piece(s) 5 Day(s) or more 1200 59 sling hook 6 23 10 - 29 22 34 93 20 17 402-2891 400 1 pc.

₹ 8,299.00

1 Piece(s) 6 Day(s) or more 2000 98 Grip Latch Hook 8 28 13.5 - 37 37 45 139 22 20 402-3145 800 1 pc.

Basic Specifications

  • Product Type
    Sling
  • Other
    Option
  • Intended Use
    Wire rope/chain, etc., slinging tip bracket.
  • Amount Of Content
    1 pc.

Product Description

A chain sling that can prevent hanging items from slipping by locking the trigger.
[Features]
· Has a durable grooved spring latch with a thickness of 3 mm to 5 mm, for less slipping and higher levels of safety.
· BK locking hook: Prevent hanging items from slipping using a trigger lock.
· BKL swivel hook: Locking hook with swivel.
· EKN sling hook: A sling hook with a wide opening.
· OBK grip latch hook: A hook where the hook section and latch section are integrated in a shape for engagement.
· 4 types of hook and 4 sizes of chain are selectable. A sling hook with a wide opening.
[Applications]
· Can be used as a tip fitting for slinging wire rope, chain, etc.

Part Number
BKL-6-10
EKN-6-10
OBK-7/8-10
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Working Load
(Kg)
Breaking Load
(kN)
Type Details Compatibility Chain Wire Diameter
(mm)
Size A
(mm)
Size B
(mm)
Dimension c
(mm)
Dimension m
(mm)
Dimension m'
(mm)
Dimension n
(mm)
Dimension p
(mm)
Dimension s
(mm)
Dimension t
(mm)
Trusco Code Mass
(g)
Amount Of Content

₹ 11,293.53

1 Piece(s) 5 Day(s) or more 1200 59 Swivel Hook 6 33 11 22.5 29 29 35 149 21 15 402-2840 700 1 pc.

₹ 3,067.25

1 Piece(s) 5 Day(s) or more 1200 59 sling hook 6 23 10 - 29 22 34 93 20 17 402-2891 400 1 pc.

₹ 8,299.00

1 Piece(s) 6 Day(s) or more 2000 98 Grip Latch Hook 8 28 13.5 - 37 37 45 139 22 20 402-3145 800 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

 


X
whatsapp-qr whatsapp-icon