(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
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
Roller for Lightweight Wide Shackle

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of ROLLER-20

  • Material
    Alloy Steel
  • Product Type
    Shackle
  • Other
    Option
  • Major Diameter(mm)
    100
  • Groove Diameter(mm)
    88
  • Opening Width(mm)
    88
  • Trusco Code
    305-0904
  • Specifications
    Attach to the shackle to reduce bending of wire rope. Can be used as a guide roller.
  • Intended Use
    Wire rope protection.
  • Mass(g)
    3200
  • Amount Of Content
    1 pc.
Part Number
ROLLER-20
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

₹ 9,488.69

1 Piece(s) 5 Day(s) or more 1 pc.

Basic Specifications

  • Material
    Alloy Steel
  • Product Type
    Shackle
  • Other
    Option
  • Major Diameter(mm)
    100
  • Groove Diameter(mm)
    88
  • Opening Width(mm)
    88
  • Trusco Code
    305-0904
  • Specifications
    Attach to the shackle to reduce bending of wire rope. Can be used as a guide roller.
  • Intended Use
    Wire rope protection.
  • Mass(g)
    3200
  • Amount Of Content
    1 pc.

Product Description

[Features]
· Attaches to a shackle to reducing bending of wire ropes.
· Can be used as a guide roller.
[Applications]
· Protection for wire ropes.

Specifications of ROLLER-20

  • Material
    Alloy Steel
  • Product Type
    Shackle
  • Other
    Option
  • Major Diameter(mm)
    100
  • Groove Diameter(mm)
    88
  • Opening Width(mm)
    88
  • Trusco Code
    305-0904
  • Specifications
    Attach to the shackle to reduce bending of wire rope. Can be used as a guide roller.
  • Intended Use
    Wire rope protection.
  • Mass(g)
    3200
  • Amount Of Content
    1 pc.
Part Number
ROLLER-20
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

₹ 9,488.69

1 Piece(s) 5 Day(s) or more 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon