Super Basket / Sun Shop Cargo

Super Basket / Sun Shop Cargo

Standard Unit Price:
-
Days to Ship :
6 Day(s) or more

[Features]
· Easy-to-carry size.
· Abundant number of sizes available.
[Applications]
· Supermarket shopping basket.
· Storing small items.

Basic Specifications

Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Material (Body)

Refine by

  • Polyethylene
  • Polypropylene
  • Clear
Color

Refine by

  • Gray
  • Yellow
  • Clear
Capacity(L)

Refine by

  • 26
  • 26.7
  • 27.2
  • 33
  • Clear
Effective inside dimensions (frontage x depth x height)(mm)

Refine by

  • 363×224×240
  • 369×249×240
  • 378×228×251
  • 407×263×221
  • Clear
Effective Outer Dimensions (Frontage X Depth X Height)(mm)

Refine by

  • 4​4​8​×​3​2​8​×​2​8​8
  • 473×356×262
  • 484×335×283
  • 507×366×253
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
Polypropylene
Gray
26.7
378×228×251
484×335×283
6 Day(s) or more
-

Part Number : SKKG-SANSHOP-31L-GL
Days to Ship 6 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Model
    Shopping Basket
  • Material (Body)
    Polypropylene
  • Color
    Gray
  • Capacity(L)
    26.7
  • Effective inside dimensions (frontage x depth x height)(mm)
    378×228×251
  • Effective Outer Dimensions (Frontage X Depth X Height)(mm)
    484×335×283
  • Trusco Code
    423-5231
  • Mass(g)
    774
  • Features
    A size which is easy to carry.
1 pc.
Polypropylene
Gray
33
407×263×221
507×366×253
6 Day(s) or more
-

Part Number : SKKG-SANSHOP-DAI-GL
Days to Ship 6 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Model
    Shopping Basket
  • Material (Body)
    Polypropylene
  • Color
    Gray
  • Capacity(L)
    33
  • Effective inside dimensions (frontage x depth x height)(mm)
    407×263×221
  • Effective Outer Dimensions (Frontage X Depth X Height)(mm)
    507×366×253
  • Trusco Code
    342-5070
  • Mass(g)
    680
  • Features
    A size which is easy to carry.
1 pc.
Polypropylene
Gray
27.2
363×224×240
473×356×262
6 Day(s) or more
-

Part Number : SKKG-SANSHOP-GL
Days to Ship 6 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Model
    Shopping Basket
  • Material (Body)
    Polypropylene
  • Color
    Gray
  • Capacity(L)
    27.2
  • Effective inside dimensions (frontage x depth x height)(mm)
    363×224×240
  • Effective Outer Dimensions (Frontage X Depth X Height)(mm)
    473×356×262
  • Trusco Code
    342-5088
  • Mass(g)
    694
  • Features
    A size which is easy to carry.
1 pc.
Polyethylene
Yellow
26
369×249×240
4​4​8​×​3​2​8​×​2​8​8
6 Day(s) or more
-

Part Number : SKKG-SUPER-DAI-ALUMIH-YE
Days to Ship 6 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Model
    Shopping Basket
  • Material (Body)
    Polyethylene
  • Color
    Yellow
  • Capacity(L)
    26
  • Effective inside dimensions (frontage x depth x height)(mm)
    369×249×240
  • Effective Outer Dimensions (Frontage X Depth X Height)(mm)
    4​4​8​×​3​2​8​×​2​8​8
  • Trusco Code
    342-5096
  • Mass(g)
    860
  • Features
    A size which is easy to carry.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)