(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Scraper Mat (with mud removing holes)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Starting From :
    ₹ 1,906.07 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
F-185-1-G-G
F-185-3-G-G
F-185-3-GR-GY
F-185-6-G-G
F-185-6-GR-GY
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color Width
(mm)
Length Trusco Code Mass OP (Color Signal) Amount Of Content

₹ 1,906.07

2 Piece(s) 5 Day(s) or more Green 450 600mm 370-1816 800g G 1 pc.

₹ 2,489.16

2 Piece(s) 5 Day(s) or more Green 450 750mm 370-1832 1.01kg G 1 pc.

₹ 2,538.71

2 Piece(s) 5 Day(s) or more Gray 450 750mm 370-1841 1.01kg GY 1 pc.

₹ 3,668.45

2 Piece(s) 5 Day(s) or more Green 600 854mm 370-1859 1.5kg G 1 pc.

₹ 3,618.91

2 Piece(s) 6 Day(s) or more Gray 600 854mm 370-1867 1.5kg GY 1 pc.

Basic Specifications

  • Product Model
    Entrance Mats
  • Shape
    Sheet Model
  • Thickness(mm)
    12
  • Features
    The sizes are suitable for small entrances. The grass and blade scrape off coarse mud and sand.
  • Use
    Dirt scraping mat.
  • Material
    EVA
  • Amount Of Content
    1 pc.

Product Description

Outdoor use mat with blades and bristles that brush loose dirt or dust from shoes.
[Features]
· Excellent dirt cleaning ability.
· The cleaning blades remove dirt from the soles of shoes.
· Ensures dirt from outdoors won't be brought inside.
· Easy to maintain, the holes in the mat structure stop dirt from building up on the top surface.
· New size suitable for smaller entrances.
[Applications]
· Optimal for use as a shoe cleaning mat.

Part Number
F-185-1-G-G
F-185-3-G-G
F-185-3-GR-GY
F-185-6-G-G
F-185-6-GR-GY
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color Width
(mm)
Length Trusco Code Mass OP (Color Signal) Amount Of Content

₹ 1,906.07

2 Piece(s) 5 Day(s) or more Green 450 600mm 370-1816 800g G 1 pc.

₹ 2,489.16

2 Piece(s) 5 Day(s) or more Green 450 750mm 370-1832 1.01kg G 1 pc.

₹ 2,538.71

2 Piece(s) 5 Day(s) or more Gray 450 750mm 370-1841 1.01kg GY 1 pc.

₹ 3,668.45

2 Piece(s) 5 Day(s) or more Green 600 854mm 370-1859 1.5kg G 1 pc.

₹ 3,618.91

2 Piece(s) 6 Day(s) or more Gray 600 854mm 370-1867 1.5kg GY 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1