(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 23/2 to 4:30 (IST) 24/2/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

D&N Mat (Oil Resistant Type)

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Starting From :
    ₹ 12,970.67 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Basic Specifications

  • Product Model
    Anti-fatigue Mats
  • Shape
    Sheet Model
  • Detailing Type
    Oil-Resistant
  • Thickness(mm)
    14
  • Features
    Numerous chips are scattered on the mat to prevent slipping, improving safety. Ideal level of elasticity and air space reduce fatigue on lower limbs and chill coming from the bottom. Flameproof compliant product. Flameproof performance registration No. (ET040034)
  • Use
    Work sites, pits, places with much traffic with water and liquids.
  • Material
    Polyvinyl chloride (PVC) (special oil-resistant combination)
  • Amount Of Content
    1 pc.

Product Description

[Features]
· Improves safety by preventing slips using the many tips on the top of the mat.
· Protects against leg fatigue and cold with good flexibility and layers of air.
· Fire resistant product. Fire prevention performance registration number (ET040034)
· When laid at factory entrances and exits, it removes dirt from shoes to prevent it being carried inside and outside the factory.
[Applications]
· Areas with heavy traffic where liquids/oil are present, such as work sites and pits.
· Busy entryways or entrances where shoes often bring dirt inside.

Loading...

X
whatsapp-qr whatsapp-icon
Close

Comparison list