(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 23/2 to 4:30 (IST) 24/2/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Diamond Mat (Roll Type)

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • Order Qty :
  • Starting From :
    ₹ 33,732.38 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Basic Specifications

  • Product Model
    For Hallways
  • Shape
    Roll Model
  • Width(mm)
    920
  • Length
    10m
  • Thickness(mm)
    3
  • Mass
    18kg
  • Features
    Deep grooves on the mat ensure a firm shoe grip. Avoids risks such as stepping and stumbling due to the thin drainage type, and ventilation design. The thin but adequately elastic design helps reduce lower limb fatigue and also protects you from cold floors. You can cut it the way you want with scissors or a cutter. Flame-proof compliant product. Flame-proof performance registration number (ET080195).
  • Use
    Work sites, pits, roads with much traffic with water and liquids.
  • Material
    Vinyl Chloride (PVC)
  • Amount Of Content
    1 Roll

Product Description

An outdoor mat with a deep uneven structure that strongly grips the soles of shoes.
[Features]
·The thin type of drainage and ventilation structure eliminates steps and hazards such as stumbling.
·Even though it is thin, it has just the right amount of elasticity to reduce fatigue in the lower extremities and cold soles.
·It can be easily cut freely with scissors or a cutter.
· Flameproof compliant product. Flame retardant registration number (ET080195).
[Applications]
·High-traffic roads with water or liquids, such as work sites and pits.
·Sloping passages or wet and slippery areas.
·Toolbox liners or temporary product storage areas.

Loading...

Product Specifications

Usage

●Work site, pit and other roads with heavy traffic with water and liquid.

Specification

●W x L(mm x m):920 x 10
●SPQ(roll):1
●Thickness: 3mm

Materials

●Vinyl Chloride(PVC)
X
whatsapp-qr whatsapp-icon
Close

Comparison list