Nylon Brush H-40 (with Mud Hole)

Nylon Brush H-40 (with Mud Hole)

Standard Unit Price:
-
Days to Ship :
8 Day(s) or more

[Features]
· Ultra-thick brush thoroughly removes dirt from soles of shoes.
· Durable nylon construction
· Can be rolled up.
· Does not contain PVC.
· Draining shape.
[Applications]
· Places where safety shoes are being worn, such as in factories and work sites where machining is being carried out.
· Exits and entrances onto unpaved roads.

Basic Specifications

  • Product Model
    Entrance Mats
  • Shape
    Sheet Model
  • Color
    Green
  • Width(mm)
    620
  • Length(mm)
    890
  • Thickness(mm)
    40
  • Trusco Code
    375-7544
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
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
1 pc.
8 Day(s) or more
-

Part Number : MR-097-141-0
Days to Ship 8 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Model
    Entrance Mats
  • Shape
    Sheet Model
  • Color
    Green
  • Width(mm)
    620
  • Length(mm)
    890
  • Thickness(mm)
    40
  • Trusco Code
    375-7544
  • Mass
    11.6kg
  • Features
    Ultra-thick brush firmly drops the earth and sand attached to the sole of the shoe. It can be winded up. PVC is not used
  • Use
    Locations where safety shoes are worn, such as cutting machine work stations at manufacturing plants and worksites.
  • Specifications
    With rubber non-slipper combined with anti-vibration
  • Base Part
    High Density Polyethylene
  • Brush Part
    Nylon