(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 30/6/2024 to 3:30 (IST) 1/7/2024. We apologize for the inconvenience.

Oil Catcher Roll Type

Oil Catcher Roll Type

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

Specifications of TOC-5010

  • Product Type
    Roll
  • Application
    For Oil
  • Oil absorption(L)
    25
  • Thickness(mm)
    4
  • Width(mm)
    500
  • Length(m)
    10
  • Trusco Code
    392-5994
  • Mass(g)
    750
  • Features
    The oleophilic and hydrophobic macaroni structured fibers absorb and retain oil and prevent it from dripping.
  • Specifications
    Plant-based natural fibers, main ingredient
  • Amount Of Content
    1 Roll
Part Number
TOC-5010
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

₹ 5,459.31

1 Piece(s) 5 Day(s) or more 1 Roll

Basic Specifications

  • Product Type
    Roll
  • Application
    For Oil
  • Oil absorption(L)
    25
  • Thickness(mm)
    4
  • Width(mm)
    500
  • Length(m)
    10
  • Trusco Code
    392-5994
  • Mass(g)
    750
  • Features
    The oleophilic and hydrophobic macaroni structured fibers absorb and retain oil and prevent it from dripping.
  • Specifications
    Plant-based natural fibers, main ingredient
  • Amount Of Content
    1 Roll

Product Description

[Features]
· The oleophilic and hydrophobic macaroni structured fibers absorb and retain oil and prevent it from dripping.
· Can adsorb mineral oils and animal/vegetable fats at least 30 times its dead weight.
· Fewer pieces used means less waste is produced.
· As a fence to prevent scattering on rivers, and for easy collection of floating oil in gutters and oil/water separation tanks.
[Applications]
· For oil.

Specifications of TOC-5010

  • Product Type
    Roll
  • Application
    For Oil
  • Oil absorption(L)
    25
  • Thickness(mm)
    4
  • Width(mm)
    500
  • Length(m)
    10
  • Trusco Code
    392-5994
  • Mass(g)
    750
  • Features
    The oleophilic and hydrophobic macaroni structured fibers absorb and retain oil and prevent it from dripping.
  • Specifications
    Plant-based natural fibers, main ingredient
  • Amount Of Content
    1 Roll
Part Number
TOC-5010
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

₹ 5,459.31

1 Piece(s) 5 Day(s) or more 1 Roll

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Since the lipophilic, hydrophobic macaroni structure fiber sucks and holds the oil, there is no liquid dripping.
●With adsorption power that is more than 30 time of its own weight with respect to mineral oil, animal and vegetable oils.

Usage

●For oil.

Specification

●Plant type natural fiber agent roll type
●Thickness: 4mm

Warning

●Keep fire away when storing.
●Please follow the rules of regional administration for disposal.