(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Absorber, Super Attack M10

Absorber, Super Attack M10

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of SUPERATTACKMROLL

  • Product Model
    Roll
  • Use
    For Oils
  • Oil Absorbency
    138 L/Roll
  • Thickness(mm)
    4
  • Width(mm)
    500
  • Length(m)
    50
  • Trusco Code
    401-3581
  • Mass(g)
    10000
  • Features
    Can absorb all oils from mineral oil to vegetable oil.
  • Material
    Polypropylene (PP)
  • Amount Of Content
    1 Roll
Part Number
SUPERATTACKMROLL
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

₹ 26,698.15

1 Piece(s) 6 Day(s) or more 1 Roll

Basic Specifications

  • Product Model
    Roll
  • Use
    For Oils
  • Oil Absorbency
    138 L/Roll
  • Thickness(mm)
    4
  • Width(mm)
    500
  • Length(m)
    50
  • Trusco Code
    401-3581
  • Mass(g)
    10000
  • Features
    Can absorb all oils from mineral oil to vegetable oil.
  • Material
    Polypropylene (PP)
  • Amount Of Content
    1 Roll

Product Description

[Features]
· Can absorb various types of fats and oils from mineral oil to animal and vegetable oils.
· Oil absorbent optimized for maintenance applications, with excellent cost performance.
[Applications]
· For oil.

Specifications of SUPERATTACKMROLL

  • Product Model
    Roll
  • Use
    For Oils
  • Oil Absorbency
    138 L/Roll
  • Thickness(mm)
    4
  • Width(mm)
    500
  • Length(m)
    50
  • Trusco Code
    401-3581
  • Mass(g)
    10000
  • Features
    Can absorb all oils from mineral oil to vegetable oil.
  • Material
    Polypropylene (PP)
  • Amount Of Content
    1 Roll
Part Number
SUPERATTACKMROLL
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

₹ 26,698.15

1 Piece(s) 6 Day(s) or more 1 Roll

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon