- Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Paper Rag (Pop-up Type/Recycled Paper 100%)
Part Number |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Product Type |
Trusco Code |
Weight (g) |
Specifications |
BOX Dimensions |
Diameter |
Paper Tube I.D. |
Features |
Amount Of Content |
|
₹ 2,486.00
|
5 Piece(s)
|
|
5 Day(s) or more
|
Refill |
329-5010 |
1000 |
Can be used for with floor stand "TPW-FS". |
- |
230mm |
38mm |
Can be used as a refill roll for Pop-up. |
1 Roll |
|
₹ 3,396.64
|
2 Piece(s)
|
|
5 Day(s) or more
|
BOX Included |
329-5028 |
1,900/box |
Pop-up Type |
Width 305 x Depth 268 x Height 264 mm |
- |
- |
Pop-up Box makes paper easy to remove and does not take up much space. |
1 Box (1 Rolls) |
Basic Specifications
-
- Product Type
- Paper waste
-
- Shape
- Roll
-
- Fabric
- New products
-
- Type
- Dry
-
- Color
- White
-
- Sheet size(mm)
- 248×300
-
- Width(mm)
- 248
-
- Length(m)
- 150
-
- Material
- Recycled Paper
-
- Features 2
- The product is 100% recycled paper rag that is gentle to the earth.
-
- Features 3
- With easy-to-detach perforations.
-
- Features 4
- Features a 4-layer structure and can be wiped without tearing the product.
-
- Application
- For wiping off oils, solvents, water, dirt and the like at the worksite
-
- Application 2
- For wipe cleaning machinery and tools
Product Description
[Features]
· Pop-up Box makes paper easy to remove and does not take up much space.
· The product is 100% recycled paper rag that is gentle to the earth.
· With easy-to-detach perforations.
· Features a 4-layer structure and can be wiped without tearing the product.
[Applications]
· For wiping off oil, solvents, water, dirt, etc., at work sites.
· For wipe cleaning machinery and tools.
* "TPW-150" for refill can also be used with the floor stand "TPW-FS".
Part Number |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Product Type |
Trusco Code |
Weight (g) |
Specifications |
BOX Dimensions |
Diameter |
Paper Tube I.D. |
Features |
Amount Of Content |
|
₹ 2,486.00
|
5 Piece(s)
|
|
5 Day(s) or more
|
Refill |
329-5010 |
1000 |
Can be used for with floor stand "TPW-FS". |
- |
230mm |
38mm |
Can be used as a refill roll for Pop-up. |
1 Roll |
|
₹ 3,396.64
|
2 Piece(s)
|
|
5 Day(s) or more
|
BOX Included |
329-5028 |
1,900/box |
Pop-up Type |
Width 305 x Depth 268 x Height 264 mm |
- |
- |
Pop-up Box makes paper easy to remove and does not take up much space. |
1 Box (1 Rolls) |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer tomanufacturer catalogs.
Product Specifications
Features
●Earth friendly 100% Recycled Paper Cloth.
●It is a 4 layer structure that can firmly wipe off and is hard to break.Usage
●For wiping oil, solvent, water, dirt etc. in work site.
●For cleaning of dirt in machines, tools etc.Specification
●W x L(mm x m):248 x 150
●Sheet Size(mm):248 x 300
●Color: White
●1 roll has 500 sheetsMaterials
●Recycled Paper
Paper Rag (Pop-up Type/Recycled Paper 100%)
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy