- Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.
Knitted Disposable Towels (Soft Type)
Specifications of GJ-MU
-
- Product Type
- Cloth waste
-
- Cloth material
- Knitted Fabric
-
- Shape
- Sheet
-
- Fabric
- New products
-
- Type
- Dry
-
- Product Type
- In Box Type
-
- Color
- White
-
- Sheet size(mm)
- 350×350
-
- Thickness(mm)
- Approx. 0.4
-
- Trusco Code
- 124-4124
-
- Weight(g)
- 10000
-
- Material
- 100% Cotton (Unused knitted fabric)
-
- Features
- It uses carefully-selected finest knitted fabric.
-
- Features 2
- Has excellent water absorption properties.
-
- Features 3
- Being soft to the touch and having good water absorption, it will not scratch the product.
-
- Application
- Ideal for any work such as finishing.
-
- Amount Of Content
- 1 Box (600 Sheets)
Part Number |
Minimum Order Qty. |
Number of pc(s). included in pkg. | Volume Discount |
Days to Ship |
Amount Of Content |
|
₹ 37,798.00
|
1 Pack(s)
|
10 Pieces Per Package
|
|
5 Day(s) or more
|
1 Box (600 Sheets) |
Basic Specifications
-
- Product Type
- Cloth waste
-
- Cloth material
- Knitted Fabric
-
- Shape
- Sheet
-
- Fabric
- New products
-
- Type
- Dry
-
- Product Type
- In Box Type
-
- Color
- White
-
- Sheet size(mm)
- 350×350
-
- Thickness(mm)
- Approx. 0.4
-
- Trusco Code
- 124-4124
-
- Weight(g)
- 10000
-
- Material
- 100% Cotton (Unused knitted fabric)
-
- Features
- It uses carefully-selected finest knitted fabric.
-
- Features 2
- Has excellent water absorption properties.
-
- Features 3
- Being soft to the touch and having good water absorption, it will not scratch the product.
-
- Application
- Ideal for any work such as finishing.
-
- Amount Of Content
- 1 Box (600 Sheets)
Product Description
Soft knitted rag made of the finest knitted fabric (soft type).
[Features]
· Finest knitted fabric made of 100% cotton with high flexibility.
· Uses carefully-selected finest knitted fabric.
· Soft to the touch and with good water absorption, it will not make scratches on the cleaned object.
· Thickness is approx. 0.4 mm.
· Feels like using tissues.
[Applications]
· A product ideal for all types of work such as finishing processes, etc.
Specifications of GJ-MU
-
- Product Type
- Cloth waste
-
- Cloth material
- Knitted Fabric
-
- Shape
- Sheet
-
- Fabric
- New products
-
- Type
- Dry
-
- Product Type
- In Box Type
-
- Color
- White
-
- Sheet size(mm)
- 350×350
-
- Thickness(mm)
- Approx. 0.4
-
- Trusco Code
- 124-4124
-
- Weight(g)
- 10000
-
- Material
- 100% Cotton (Unused knitted fabric)
-
- Features
- It uses carefully-selected finest knitted fabric.
-
- Features 2
- Has excellent water absorption properties.
-
- Features 3
- Being soft to the touch and having good water absorption, it will not scratch the product.
-
- Application
- Ideal for any work such as finishing.
-
- Amount Of Content
- 1 Box (600 Sheets)
Part Number |
Minimum Order Qty. |
Number of pc(s). included in pkg. | Volume Discount |
Days to Ship |
Amount Of Content |
|
₹ 37,798.00
|
1 Pack(s)
|
10 Pieces Per Package
|
|
5 Day(s) or more
|
1 Box (600 Sheets) |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer tomanufacturer catalogs.
Product Specifications
Features
●Carefully selected finest quality knitted fabric is used.
●Soft touch with good water absorbency, it will not scratch the product.
●Thickness Approx. 0.4mm.Specification
●Sheet Size(mm):350 x 350
●Color: WhiteMaterials
●100% Cotton(unused knitted fabric)
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy