(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Micro Star

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

Specifications of 7633169

  • Product Model
    Microfiber
  • Shape
    Sheet
  • Cloths
    New
  • Type
    Dry
  • Color
    Blue
  • Sheet Size(mm)
    380×380
  • Trusco Code
    381-3037
  • Mass(g)
    40
  • Cloth Material Detail
    82% Polyester, 18% Polyamide
  • Feature 1
    The ultra-fine microfibers remove dirt just by water.
  • Feature 2
    Removed dirt is not likely to reattach, and it does not leave fuzz or wiper marks due to its excellent water-absorption and quick-drying properties.
  • Feature 3
    Can be washed and used many times.
  • Use
    For dirt, finger marks and oil layers on mirrors, glass, stainless steel, electronics, cars, OA equipment etc.
  • Amount Of Content
    1 pc.
Part Number
7633169
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

₹ 3,261.84

3 Piece(s) 5 Day(s) or more 1 pc.

Basic Specifications

  • Product Model
    Microfiber
  • Shape
    Sheet
  • Cloths
    New
  • Type
    Dry
  • Color
    Blue
  • Sheet Size(mm)
    380×380
  • Trusco Code
    381-3037
  • Mass(g)
    40
  • Cloth Material Detail
    82% Polyester, 18% Polyamide
  • Feature 1
    The ultra-fine microfibers remove dirt just by water.
  • Feature 2
    Removed dirt is not likely to reattach, and it does not leave fuzz or wiper marks due to its excellent water-absorption and quick-drying properties.
  • Feature 3
    Can be washed and used many times.
  • Use
    For dirt, finger marks and oil layers on mirrors, glass, stainless steel, electronics, cars, OA equipment etc.
  • Amount Of Content
    1 pc.

Product Description

[Features]
· The ultra-fine micro fibers remove grime with water alone.
· Because it doesn't easily re-deposit dirt that has already been wiped up, and because it has excellent absorbency and dries rapidly, it doesn't leave behind lint or streaks.
· Can be washed and reused as many times as desired.
[Applications]
· For dirt, finger marks, oil film, etc. on things like mirrors, glass, stainless steel, consumer electronics, vehicles and OA equipment.

Specifications of 7633169

  • Product Model
    Microfiber
  • Shape
    Sheet
  • Cloths
    New
  • Type
    Dry
  • Color
    Blue
  • Sheet Size(mm)
    380×380
  • Trusco Code
    381-3037
  • Mass(g)
    40
  • Cloth Material Detail
    82% Polyester, 18% Polyamide
  • Feature 1
    The ultra-fine microfibers remove dirt just by water.
  • Feature 2
    Removed dirt is not likely to reattach, and it does not leave fuzz or wiper marks due to its excellent water-absorption and quick-drying properties.
  • Feature 3
    Can be washed and used many times.
  • Use
    For dirt, finger marks and oil layers on mirrors, glass, stainless steel, electronics, cars, OA equipment etc.
  • Amount Of Content
    1 pc.
Part Number
7633169
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

₹ 3,261.84

3 Piece(s) 5 Day(s) or more 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Extremely fine microfiber removes dirt with water only.

Usage

●Removal of dirt, dirt from the hand and oil slicks of mirror, glass, stainless, consumer electronics, cars, OA equipment etc.

Specification

●Color:Blue
●Sheet Size(mm):380 x 380
●SPQ(sheet):20

Materials

●82% Polyester, 18% Polyamide