(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Plas Senu (Regular/Large Size)

Move the mouse over or click the image to zoom

  • Volume Discount

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :
  • Order Qty :
  • Starting From :
    ₹ 904.02 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • My Components
  • Similar Products
  • Product Details
Part Number
L301-B
L301-P
R302-B
R302-P
R322-TK
Part Number Price Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Detailing Type Color Longitudinal
(mm)
Side
(mm)
Size JAN Code Trusco Code Mass
(g)
TestVer3.0EC_20160329
(-0401)

₹ 1,692.36

5 Piece(s) - 5 Day(s) or more Single Item Blue 690 430 Large 4905489930120 439-0083 200 1 pc.

₹ 1,692.36

5 Piece(s) - 5 Day(s) or more Single Item Pink 690 430 Large 4905489930113 439-0091 200 1 pc.

₹ 936.16

5 Piece(s) - 5 Day(s) or more Single Item Blue 430 325 Regular 4905489930229 385-3608 113 1 pc.

₹ 904.02

5 Piece(s) - 6 Day(s) or more Single Item Pink 430 325 Regular 4905489930212 385-3616 113 1 pc.

₹ 1,588.00

1 Pack(s)

3 Pieces Per Package

Available Same day Regular 3-Piece Set Blue / Yellow / Pink 430 325 Regular 4905489932209 385-3632 273/set 1 Set (Blue/Yellow/Pink)
Part Number
Part Number Price Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Detailing Type Color Longitudinal
(mm)
Side
(mm)
Size JAN Code Trusco Code Mass
(g)
TestVer3.0EC_20160329
(-0401)

Basic Specifications

  • Product Model
    Cloth Wipe
  • Cloth Material
    Polyester / Nylon
  • Shape
    Sheet
  • Cloths
    New
  • Type
    Dry
  • Material
    PVA Sponge
  • Material / Core Material
    Polyester
  • Feature 1
    This is a sponge cloth that excels at the absorption of water and wiping.
  • Feature 2
    When water is absorbed, the texture becomes exceedingly soft, and an embossed (bumpy) texture on one side reduces friction, making it safe for cars, and easy for wipe-up jobs.
  • Feature 3
    Not easily torn even by pulling, with superior durability thanks to 3-layer structure with core material of polyester fabric between PVA sponge.
  • Use
    For wiping water droplets off the windows and body of cars.

Product Description

[Features]
· Its minute 60 micron holes deliver astounding absorbency.
· The original shape and embossed surface reduces friction-resistance when wiping by 35%, enabling smooth wiping. (Compared to AION's flat products)
[Applications]
· For wiping up water droplets.
· Wiping water droplets from car bodies and window glass.

Part Number
L301-B
L301-P
R302-B
R302-P
R322-TK
Part Number Price Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Detailing Type Color Longitudinal
(mm)
Side
(mm)
Size JAN Code Trusco Code Mass
(g)
TestVer3.0EC_20160329
(-0401)

₹ 1,692.36

5 Piece(s) - 5 Day(s) or more Single Item Blue 690 430 Large 4905489930120 439-0083 200 1 pc.

₹ 1,692.36

5 Piece(s) - 5 Day(s) or more Single Item Pink 690 430 Large 4905489930113 439-0091 200 1 pc.

₹ 936.16

5 Piece(s) - 5 Day(s) or more Single Item Blue 430 325 Regular 4905489930229 385-3608 113 1 pc.

₹ 904.02

5 Piece(s) - 6 Day(s) or more Single Item Pink 430 325 Regular 4905489930212 385-3616 113 1 pc.

₹ 1,588.00

1 Pack(s)

3 Pieces Per Package

Available Same day Regular 3-Piece Set Blue / Yellow / Pink 430 325 Regular 4905489932209 385-3632 273/set 1 Set (Blue/Yellow/Pink)
Part Number
Part Number Price Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Detailing Type Color Longitudinal
(mm)
Side
(mm)
Size JAN Code Trusco Code Mass
(g)
TestVer3.0EC_20160329
(-0401)

Loading...

  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list