(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Mina Form (1 Roll/30 m)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Starting From :
    ₹ 3,416.65 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
MF110
MF120
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Thickness (mm) Trusco Code Mass
(g)
Amount Of Content

₹ 3,416.65

4 Piece(s) 5 Day(s) or more 1 000-8117 1500 1 Roll

₹ 7,457.00

2 Piece(s) 5 Day(s) or more 2 000-8125 2500 1 Roll

Basic Specifications

  • Product Model
    Foam Buffer Material
  • Width (mm)
    1000
  • Length (m)
    30
  • Material
    Polyethylene (PE)
  • Use
    Cushioning material for packaging for moving.
  • Amount Of Content
    1 Roll

Product Description

A convenient foam cushioning material that can be used to pack large items.
[Features]
·We sell products from domestic manufacturers in affordable sizes (30 m).
·It is effective in suppressing small scratches caused by vibrations during transportation.
·In addition to being soft and cushioning, it has excellent heat retention, moisture resistance, buoyancy, and chemical resistance.
·Large items can be packed.
[Applications]
·Useful as a surface protection material for furniture and interiors when moving, and as a packaging cushioning material for glass and ceramics.
·It can also be used as a heat insulating material for agriculture, as a cooling agent for frozen foods, as a heat insulating material, for miscellaneous goods such as bath mats, and as a flotation material such as life jackets.

Part Number
MF110
MF120
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Thickness (mm) Trusco Code Mass
(g)
Amount Of Content

₹ 3,416.65

4 Piece(s) 5 Day(s) or more 1 000-8117 1500 1 Roll

₹ 7,457.00

2 Piece(s) 5 Day(s) or more 2 000-8125 2500 1 Roll

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1