• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Dust Collection Work Bench "Personal YES" (Acrylic Hood Specification)

Part Number

Configured Part Number is shown.

Part Number
YES75EPDP-50HZ
YES75EPDP-60HZ
YES100PDPA
YES200PDPA
YES400PDPA
YES400PDPB
Part NumberVolume DiscountDays to ShipPower supply (V) Output (kW) Dust collection capacity (L) Air Volume [50/60 Hz]
(m³/min)
Noise value [50 Hz/60 Hz]
(dB(A))
Main Body Dimension / Width
(mm)
Main Body Dimension / Depth
(mm)
Main Body Dimension / Height
(mm)
Details Type JAN Code Trusco Code Dust removal method Mass
(g)
Features Application Hood Material Amount Of Content
Quote Three-Phase 2000.751016/-69/-6766481150High-efficiency electric motor equipped / molded non-woven fabric cartridge filter type4562131813820453-5502Manual Operation Type127000This product equipped with a high efficiency electric motor that satisfies JIS C 4212 standards. It is a compact dust collector, optimal in size and developed with the concept of L (light weight) & L (light). Its practical ease has been improved by adopting a dry dust high performance filter and hood. Lightweight, compact and with excellent dust collection efficiency, silence, vibration proof, features, maintainability, and a design that enables continuous operation.Digital/electronics/IT device related. Optics / precision equipment / plastic related. Medical equipment / dentistry / powders / education related. Dust collection workbench for cell production.Acrylic1 unit
34 Day(s) or more Three-Phase 2000.7510-/16-/696766481150High-efficiency electric motor equipped / molded non-woven fabric cartridge filter type4562131813837453-5511Manual Operation Type127000This product equipped with a high efficiency electric motor that satisfies JIS C 4212 standards. It is a compact dust collector, optimal in size and developed with the concept of L (light weight) & L (light). Its practical ease has been improved by adopting a dry dust high performance filter and hood. Lightweight, compact and with excellent dust collection efficiency, silence, vibration proof, features, maintainability, and a design that enables continuous operation.Digital/electronics/IT device related. Optics / precision equipment / plastic related. Medical equipment / dentistry / powders / education related. Dust collection workbench for cell production.Acrylic1 unit
17 Day(s) or more Single-phase 1000.050.51.6/2.056/58269291514Round Cartridge Filter Type-467-4961Manual Operation Type12000This product equipped with a high efficiency electric motor that satisfies JIS C 4212 standards. It is a compact dust collector, optimal in size and developed with the concept of L (light weight) & L (light). Its practical ease has been improved by adopting a dry dust high performance filter and hood. Lightweight, compact and with excellent dust collection efficiency, silence, vibration proof, features, maintainability, and a design that enables continuous operation.Digital/electronics/IT device related. Optics / precision equipment / plastic related. Medical equipment / dentistry / powders / education related. Dust collection workbench for cell production.Plastic1 unit
17 Day(s) or more Single-phase 1000.21.23.4/4.163/66346378673Round Cartridge Filter Type-467-5002Manual Operation Type30000This product equipped with a high efficiency electric motor that satisfies JIS C 4212 standards. It is a compact dust collector, optimal in size and developed with the concept of L (light weight) & L (light). Its practical ease has been improved by adopting a dry dust high performance filter and hood. Lightweight, compact and with excellent dust collection efficiency, silence, vibration proof, features, maintainability, and a design that enables continuous operation.Digital/electronics/IT device related. Optics / precision equipment / plastic related. Medical equipment / dentistry / powders / education related. Dust collection workbench for cell production.Acrylic1 unit
17 Day(s) or more Single-phase 1000.4710/1264/665365981150Molded Non-Woven Fabric Cartridge Filter Type-467-5045Manual Operation Type102000This product equipped with a high efficiency electric motor that satisfies JIS C 4212 standards. It is a compact dust collector, optimal in size and developed with the concept of L (light weight) & L (light). Its practical ease has been improved by adopting a dry dust high performance filter and hood. Lightweight, compact and with excellent dust collection efficiency, silence, vibration proof, features, maintainability, and a design that enables continuous operation.Digital/electronics/IT device related. Optics / precision equipment / plastic related. Medical equipment / dentistry / powders / education related. Dust collection workbench for cell production.Acrylic1 unit
17 Day(s) or more Three-Phase 2000.4710/1264/665365981150Molded Non-Woven Fabric Cartridge Filter Type-467-5053Manual Operation Type102000This product equipped with a high efficiency electric motor that satisfies JIS C 4212 standards. It is a compact dust collector, optimal in size and developed with the concept of L (light weight) & L (light). Its practical ease has been improved by adopting a dry dust high performance filter and hood. Lightweight, compact and with excellent dust collection efficiency, silence, vibration proof, features, maintainability, and a design that enables continuous operation.Digital/electronics/IT device related. Optics / precision equipment / plastic related. Medical equipment / dentistry / powders / education related. Dust collection workbench for cell production.Acrylic1 unit

Loading...

  1. 1

Basic Information

Product Type Workbench with dust collector Amount Of Content 1 unit