(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Direct Connect Small Gas Mask GM81S

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :
  • Order Qty :
  • Starting From :
    ₹ 5,162.00 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • My Components
  • Similar Products
  • Product Details
Part Number
GM81S(M)
GM81S(M/L)
GM81S(M/S)
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Length x Width
(mm)
Size Trusco Code Amount Of Content

₹ 5,162.00

3 Piece(s) 5 Day(s) or more 125×108 M 353-1848 1 pc.

₹ 5,331.00

3 Piece(s) 5 Day(s) or more 133×111 M/L 353-1856 1 pc.

₹ 5,162.00

3 Piece(s) 5 Day(s) or more 120×107 M/S 353-1864 1 pc.

Basic Specifications

  • Product applications
    Respirator
  • Product Model
    Mask body
  • Detail Type
    Hemihedral body
  • Mask Fit
    Filter Cartridge: CA-300 Type/CA-1P1 Type (sold separately)
  • Mass(g)
    135
  • Specifications
    No. TN65
  • Specification 1
    The environmental concentration of hazardous substances is 0.1% (1000 ppm) or less. However, it is 10 times the exposure limit or less.
  • Features
    Easy to put on two point support single cord tightening cord, with adjustable headband, with a speaking tube.
  • Amount Of Content
    1 pc.

Product Description

A direct-connection type small gas mask that can be attached to a screw-in type canister Canister facepiece GM81S.
[Features]
·A type in which the canister is screwed directly into the mask.
·Comes with a voice transmitter, so you can have clear conversations even with the mask on.
·Used in a working environment with a gas concentration of 0.1% or less.
[Applications]
·For measures against dioxins (level 2).
·Spray painting work/powder coating work/roller painting work.
·Agrochemical spraying work (emulsion/wettable powder/powder).
·Soil contamination countermeasures/ortho-toluidine countermeasures.

Part Number
GM81S(M)
GM81S(M/L)
GM81S(M/S)
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Length x Width
(mm)
Size Trusco Code Amount Of Content

₹ 5,162.00

3 Piece(s) 5 Day(s) or more 125×108 M 353-1848 1 pc.

₹ 5,331.00

3 Piece(s) 5 Day(s) or more 133×111 M/L 353-1856 1 pc.

₹ 5,162.00

3 Piece(s) 5 Day(s) or more 120×107 M/S 353-1864 1 pc.